您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3285 - 2/2 way Proportional Valve (motor-driven)
Buerkert
Electromotive Valves
Globe Valves
Control
Powered by
CAD模型選擇
{buerkert/elektromotorischeventile/geradsitzventile/stellungsregler/3285.prj},{NB=3285-287910-Elektromotorisches Scheibenventil Control 12},{BUNR=287910},{PPATH=3285sbl.prj},{EFUK=Controler},{NW=12.0},{NWG=12.000},{GV=},{LTA=NM85},{DLTA=NPT3/4},{BLTA=G3/4},{WKST=VA},{DWKST=FKM},{EINGANG=4-20 mA / büS},{EAN=nein},{CNSMASSEXACT=0.118}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
EFUK
Function
ⁿ/ₐ
NW
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
DLTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
DWKST
Sealing material
ⁿ/ₐ
EINGANG
entrance
[A/V]
EAN
Electrical connection
[mm]
CNSMASSEXACT
Weight
[kg]
3285-269250-motor disc va...
269250
BASIC
8.0
GM84
G1/2
MS
NBR
4-20 mA
nein
1.592
3285-269294-motor disc va...
269294
BASIC
8.0
GM84
G1/2
MS
NBR
4-20 mA
nein
1.853
3285-278376-motor disc va...
278376
Positioner
8.0
GM84
G1/2
MS
NBR
4-20 mA / büs
nein
0.118
3285-278488-motor disc va...
278488
Positioner
8.0
GM84
G1/2
MS
NBR
4-20 mA / CANopen
nein
1.573
3285-269298-motor disc va...
269298
BASIC
8.0
GM84
G1/2
MS
NBR
0-10 V
nein
0.118
3285-278324-motor disc va...
278324
Positioner
8.0
GM84
G1/2
MS
NBR
0-10 V / büs
nein
0.118
3285-278433-motor disc va...
278433
Positioner
8.0
GM84
G1/2
MS
NBR
0-10 V / CANopen
nein
0.118
3285-269274-motor disc va...
269274
BASIC
8.0
NM84
NPT1/2
MS
NBR
4-20 mA
nein
1.553
3285-278407-motor disc va...
278407
Positioner
8.0
NM84
NPT1/2
MS
NBR
4-20 mA / büs
nein
0.118
3285-278513-motor disc va...
278513
Positioner
8.0
NM84
NPT1/2
MS
NBR
4-20 mA / CANopen
nein
0.118
3285-269322-motor disc va...
269322
BASIC
8.0
NM84
NPT1/2
MS
NBR
0-10 V
nein
0.118
3285-278349-motor disc va...
278349
Positioner
8.0
NM84
NPT1/2
MS
NBR
0-10 V / büs
nein
0.118
3285-278460-motor disc va...
278460
Positioner
8.0
NM84
NPT1/2
MS
NBR
0-10 V / CANopen
nein
0.118
3285-269262-motor disc va...
269262
BASIC
8.0
GM84
G1/2
VA
NBR
4-20 mA
nein
1.591
3285-278393-motor disc va...
278393
Positioner
8.0
GM84
G1/2
VA
NBR
4-20 mA / büs
nein
1.610
3285-278500-motor disc va...
278500
Positioner
8.0
GM84
G1/2
VA
NBR
4-20 mA / CANopen
nein
1.562
3285-269310-motor disc va...
269310
BASIC
8.0
GM84
G1/2
VA
NBR
0-10 V
nein
0.118
3285-278336-motor disc va...
278336
Positioner
8.0
GM84
G1/2
VA
NBR
0-10 V / büs
nein
1.559
3285-278446-motor disc va...
278446
Positioner
8.0
GM84
G1/2
VA
NBR
0-10 V / CANopen
nein
0.118
3285-269286-motor disc va...
269286
BASIC
8.0
NM84
NPT1/2
VA
NBR
4-20 mA
nein
0.118
3285-278420-motor disc va...
278420
Positioner
8.0
NM84
NPT1/2
VA
NBR
4-20 mA / büs
nein
0.118
3285-278527-motor disc va...
278527
Positioner
8.0
NM84
NPT1/2
VA
NBR
4-20 mA / CANopen
nein
0.118
3285-269334-motor disc va...
269334
BASIC
8.0
NM84
NPT1/2
VA
NBR
0-10 V
nein
0.118
3285-278363-motor disc va...
278363
Positioner
8.0
NM84
NPT1/2
VA
NBR
0-10 V / büs
nein
0.118
3285-278473-motor disc va...
278473
Positioner
8.0
NM84
NPT1/2
VA
NBR
0-10 V / CANopen
nein
0.118
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表