您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VG-CLAMP-BS - 2/2-WAY DIAPHRAGM VALVE CAST WITH CLAMP BS 4825
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vg-bs-clamp.prj},{NB=3233-DN50-TG06-D050-VG-BS},{PPATH=3233sbl-vgc-pps.prj},{DN=50},{DWST=EA},{DN1=50},{D=64.0x50.8x1.65},{LTA=TG06},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7},{BPEA=7},{DM=100},{NR=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection C1xD1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3233-DN08-TH41-D050-VG-BS
08
10
25.0x9.53x1.2
TH41
Top+Handwheel PPS
D050
1.0
10
10
3233-DN08-TH42-D050-VG-BS
08
15
25.0x12.7x1.2
TH42
Top+Handwheel PPS
D050
1.0
10
10
3233-DN15-TH43-D050-VG-BS
15
20
25.0x19.05x1.2
TH43
Top+Handwheel PPS
D050
6.0
10
10
3233-DN25-TG04-D050-VG-BS
25
25
50.5x25.4x1.65
TG04
Top+Handwheel PPS
D050
16.0
10
10
3233-DN40-TG05-D050-VG-BS
40
40
50.5x38.1x1.65
TG05
Top+Handwheel PPS
D050
29.0
10
10
3233-DN50-TG06-D050-VG-BS
50
50
64.0x50.8x1.65
TG06
Top+Handwheel PPS
D050
50.0
7
7
3233-DN08-TH41-D051-VG-BS
08
10
25.0x9.53x1.2
TH41
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN08-TH42-D051-VG-BS
08
15
25.0x12.7x1.2
TH42
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN15-TH43-D051-VG-BS
15
20
25.0x19.05x1.2
TH43
Top Stainless steel/Handw...
D051
6.0
10
10
3233-DN25-TG04-D051-VG-BS
25
25
50.5x25.4x1.65
TG04
Top Stainless steel/Handw...
D051
16.0
10
10
3233-DN40-TG05-D051-VG-BS
40
40
50.5x38.1x1.65
TG05
Top Stainless steel/Handw...
D051
29.0
10
10
3233-DN50-TG06-D051-VG-BS
50
50
64.0x50.8x1.65
TG06
Top Stainless steel/Handw...
D051
50.0
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表