slovenčina
English
312X PT-G - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series 310 XP up to max. 60 kg
310XP-G
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_310_xp/310xp_g/312xp_g_asmtab.prj},{NB=312X PT 50 G},{ORDERNO=312X PT 50 G},{WHEEL=50 G-6},{HW=22.000},{WDAB=50x19},{LC=40},{H=75},{TP=60x60},{TX=60.000},{PX=60.000},{HS=40x40/46x46},{HX=40.000},{SX=46.000},{HD=7},{SR=85},{WB=Nylon plain bearing},{VERS=1},{V=2},{PPATH=310xp_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
312X PT 50 G
312X PT 50 G
50x19
40
75
60x60
40x40/46x46
7
85
Nylon plain bearing
312X PT 75 G
312X PT 75 G
75x25
45
103
60x60
40x40/46x46
7
85
Nylon plain bearing
312X PT 100 G
312X PT 100 G
100x25
50
125
60x60
40x40/46x46
7
85
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表