311002 - UNION TEE FEMALE NPTF TAPER
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/311002.prj},{NB=A311002-33},{CODE=A311002-33},{FILENAME=A311002-33_00},{F=1\"-11 1/2 NPTF},{F1=1\"-11 1/2 NPTF},{F2=1\"-11 1/2 NPTF},{B=41},{C=41},{D=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
A311002-10
A311002-10
1/8-27 NPTF
1/8-27 NPTF
1/8-27 NPTF
17
17
17
A311002-13
A311002-13
1/4-18 NPTF
1/4-18 NPTF
1/4-18 NPTF
22
22
22
A311002-17
A311002-17
3/8-18 NPTF
3/8-18 NPTF
3/8-18 NPTF
26
26
26
A311002-21
A311002-21
1/2-14 NPTF
1/2-14 NPTF
1/2-14 NPTF
31
31
31
A311002-26
A311002-26
3/4-14 NPTF
3/4-14 NPTF
3/4-14 NPTF
35
35
35
A311002-33
A311002-33
1"-11 1/2 NPTF
1"-11 1/2 NPTF
1"-11 1/2 NPTF
41
41
41
A311002-42
A311002-42
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
43
43
43
A311002-48
A311002-48
1"1/2-11 1/2 NPTF
1"1/2-11 1/2 NPTF
1"1/2-11 1/2 NPTF
53
53
53
A311002-60
A311002-60
2"-11 NPTF
2"-11 NPTF
2"-11 NPTF
55
55
55
SA311002-131317
SA311002-131317
1/4-18 NPTF
1/4-18 NPTF
3/8-18 NPTF
25
25
25
SA311002-212117
SA311002-212117
1/4-18 NPTF
1/4-18 NPTF
3/8-18 NPTF
25
25
25
E311002-42
E311002-42
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
43
43
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.BF_G - ISO Threaded unions and accessories MACHINED HEXAGON FEMALE CAPS S...
FG INOX
16.02.2017
311057 - UNION TEE FEMALE BSPP PORTS
FOR Fittings
06.05.2024
311046 - UNION TEE FEMALE BSPT PORTS
FOR Fittings
06.05.2024
1603-FG - FP-FPS-FPS Tee
Brennan Industries
28.01.2021
711137 - BANJO TEE MALE DIN L SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
06.05.2024
T EO - Union tee
Parker
31.05.2022
MMO444M Adapter - Swivel nut tee
Parker
31.05.2022
TE-R(KEG) EO - EO Male stud run tee
Parker
31.05.2022
413053 - RUN (ADJ) TEE MALE DIN S SERIES - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
311013 - BRANCH TEE FEMALE NPTF - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
5605-FG - FP-FP-FP Tee
Brennan Industries
28.01.2021
I.RO - Gate and globe valves BSP FEMALE / FEMALE GATE VALVES Stainless stee...
FG INOX
16.02.2017
ECOLINE GLF 800 with Handwheel - ECOLINE GLF 800
KSB
11.04.2024
ECOLINE GTF 150-600 with Handwheel - Forged steel gate valves (CL-150/300/6...
KSB
11.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表