307196 - 90° ELBOW MALE JIS 60° CONE - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD모델 선택
{for_fittings/3_varie/307196.prj},{NB=A307196-1717},{CODE=A307196-1717},{FILENAME=A307196-1717_01},{F=G3/8-19 A GAS},{F1=R3/8-19 GAS con.},{B=29},{C=30}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
A307196-1010
A307196-1010
G1/8-28 A GAS
R1/8-28 GAS con.
23
20,5
A307196-1313
A307196-1313
G1/4-19 A GAS
R1/4-19 GAS con.
25
25
A307196-1717
A307196-1717
G3/8-19 A GAS
R3/8-19 GAS con.
29
30
A307196-2121
A307196-2121
G1/2-14 A GAS
R1/2-14 GAS con.
34
36
A307196-2626
A307196-2626
G3/4-14 A GAS
R3/4-14 GAS con.
38
43
A307196-3333
A307196-3333
G1"-11 A GAS
R1"-11 GAS con.
44
50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
C3T4 Adapter - Male elbow
Parker
31.05.2022
FMTX Triple-Lok - Male stud connector
Parker
31.05.2022
NC-GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C ...
EXMAR
24.11.2020
XWV-..L/S - Elbow connectors, ISO 8434-1-E
EXMAR
28.03.2023
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
CMTX Triple-Lok - Male stud elbow
Parker
31.05.2022
707181 - 90° ELBOW MALE DIN L SERIES - MALE METRIC TAPER END
FOR Fittings
06.05.2024
3.28 - ADAPTOR SOCKET
VDL
23.02.2023
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
107095 - 90° ELBOW MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
Elbow male couplings, L/S-series, DIN 2353 Form F - Thread: metric fine thr...
VOSS
11.04.2023
302378 - STRAIGHT CONNECTOR JIS MALE 60° CONE - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
411501 - BRANCH (ADJ) TEE MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
413008 - RUN (ADJ) TEE MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성