307129 - 90° (ADJ) ELBOW HOSE BARB - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/307129.prj},{NB=A307129-2026},{CODE=A307129-2026},{FILENAME=A307129-2026_01},{F=M26x1,5-6g},{B=42},{C=51},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A307129-0812
A307129-0812
M12x1,5-6g
27
31,5
17
A307129-0814
A307129-0814
M14x1,5-6g
27
31,5
19
A307129-0816
A307129-0816
M16x1,5-6g
29
36,5
22
A307129-1010
A307129-1010
M10x1-6g
27
27,5
14
A307129-1012
A307129-1012
M12x1,5-6g
27
31,5
17
A307129-1016
A307129-1016
M16x1,5-6g
29
36,5
22
A307129-1014
A307129-1014
M14x1,5-6g
27
31,5
19
A307129-1018
A307129-1018
M18x1,5-6g
31,5
39
24
A307129-1216
A307129-1216
M16x1,5-6g
31,5
36,5
22
A307129-1518
A307129-1518
M18x1,5-6g
31,5
39,5
24
A307129-1614
A307129-1614
M14x1,5-6g
31,5
38
19
A307129-1616
A307129-1616
M16x1,5-6g
31,5
38
22
A307129-1618
A307129-1618
M18x1,5-6g
31,5
40,5
24
A307129-1622
A307129-1622
M22x1,5-6g
36,5
43
27
A307129-1930
A307129-1930
M30x1,5-6g
50
57
38
A307129-2022
A307129-2022
M22x1,5-6g
36,5
43
27
A307129-2026
A307129-2026
M26x1,5-6g
42
51
36
A307129-2027
A307129-2027
M27x2-6g
42
51,5
32
A307129-3033
A307129-3033
M33x2-6g
46
55
41
A307129-3227
A307129-3227
M27x2-6g
46
52
32
A307129-3233
A307129-3233
M33x2-6g
46
55
41
A307129-3242
A307129-3242
M42x2-6g
52
60
50
A307129-3248
A307129-3248
M48x2-6g
58
67
55
A307152-0812
A307152-0812
M12x1,5-6g
27
31,5
17
SA307129-1222
SA307129-1222
M22x1,5-6g
36,5
43
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表