302554 - NON RETURN VALVE FROM MALE ORFS ISO 8434-3 TO METRIC MALE WITH ELASTOMER SEAL ISO 9974
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD모델 선택
{for_fittings/3_varie/302554.prj},{NB=A302554-1622D},{CODE=A302554-1622D},{FILENAME=A302554-1622D_01},{A=70},{CH=36},{F=M22x1,5-6g},{CH1=32},{F1=1\"-14 UNS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
F
Thread
ⁿ/ₐ
CH1
Hexagonal key
[mm]
F1
Thread
ⁿ/ₐ
A302554-1622D
A302554-1622D
70
36
M22x1,5-6g
32
1"-14 UNS
A302554-2533B
A302554-2533B
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
301120 - EXTENDED STRAIGHT ADAPTER BSP PORT - BSP 60° CONE FOR BONDED SEAL
FOR Fittings
06.05.2024
GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
302181 - CONNECTOR FEMALE BPS - MALE BPS TAPER ISO 7-1 PORTS
FOR Fittings
07.05.2024
302817 - NON RETURN VALVE FROM BSPP MALE WITH ELASTOMER SEAL ISO 1179-2 TO...
FOR Fittings
07.05.2024
703029 - STRAIGHT BULKEAD MALE DIN L - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series...
VOSS
13.03.2024
302620 - NON RETURN VALVE FROM MALE DIN 'L' SERIS ISO 8434-1 TO MALE DIN 'L...
FOR Fittings
07.05.2024
Straight reduction coupling with sealing cone, S-series, ISO 8431-1-RDSW - ...
VOSS
11.04.2023
GEV-..SR - Straight male adaptor fittings, sealing edge form B acc. DIN 385...
EXMAR
28.03.2023
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
302895 - NON RETURN VALVE FROM METRIC MALE WITH O.R. SEAL ISO 6149 TO MALE...
FOR Fittings
07.05.2024
Modèle 58503 - Gate valve - Female / female BSP - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
302554 - NON RETURN VALVE FROM MALE SAE J1926-2 WIT O.R. TO MALE ORFS ISO 8...
FOR Fittings
07.05.2024
HA - non-return valve
Festo
24.08.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성