您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
301241 - BSPP EXT. HEX PLUG WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/301241.prj},{NB=A301241-13},{CODE=A301241-13},{FILENAME=A301241-13_00},{A=20},{CH=19},{B=12},{F=G1/4-19 A GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
A301241-13
A301241-13
20
19
12
G1/4-19 A GAS
A301241-10
A301241-10
15
14
8
G1/8-28 A GAS
A301241-17
A301241-17
22
22
12
G3/8-19 A GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202288 - CONNECTOR MALE BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
201045 - MALE PLUG BSP
FOR Fittings
06.05.2024
8555-P - METRIC MM Plug 1.5 PITCH
Brennan Industries
26.01.2021
301306 - BSPP EXT. HEX PLUG WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
301317 - MAGNET PLUG BSP HOLLOW HEX WITH ELASTOMER SEAL ISO 1179 PORT
FOR Fittings
07.05.2024
301010 - BSPP EXT. HEX PLUG
FOR Fittings
06.05.2024
KH NPT EO - 2-way NPT ball valve steel
Parker
31.05.2022
301218 - METRIC INT. HEX PLUG WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
I.BM_GC - ISO Threaded unions and accessories MACHINED HEXAGON HEAD BSPP MA...
FG INOX
16.02.2017
301263 - BSPP EXT. HEX PLUG WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
07.05.2024
DIN 908 - FN 862 - rostfrei A4 - Hexagon socket screw plugs, cylindrical th...
SFS Group Schweiz AG
24.05.2024
301043 - BSPP INT. HEX PLUG
FOR Fittings
06.05.2024
301142 - NPTF HEX HEAD PLUG SAE 476 PORTS
FOR Fittings
06.05.2024
301197
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表