301131
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/301131.prj},{NB=A301131-10},{CODE=A301131-10},{FILENAME=A301131-10_00},{A=40},{CH=14},{B=10},{F=M10x1-6g},{F1=M10x1-6h}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
ⁿ/ₐ
FILENAME
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A301131-10
A301131-10
A301131-10_00
40
14
10
M10x1-6g
M10x1-6h
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
307008 - 90° ELBOW WITH BOTHS NPTF FEMALE
FOR Fittings
06.05.2024
WIC-M - Connecting Elbow, Inner and Outer Thread
Flexa
22.03.2022
301120 - EXTENDED STRAIGHT ADAPTER BSP PORT - BSP 60° CONE FOR BONDED SEAL
FOR Fittings
06.05.2024
Universalwinkel - 90°(Ms vernickelt) - Messing vernickelt mit PG und metris...
Hugro
23.12.2021
WIC-P - Connecting Elbow, Inner and Outer Thread
Flexa
22.03.2022
305006 - 45° ELBOW FEMALE NPTF - FEMAL NPTF
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表