您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3.2.3 ASME BPE - STERI-Red© E DIN 11865-RE
KST
3. Reducers
3.2 Eccentric reducer with orbital welding ends STERI-Red© E DIN 11865-RE
Powered by
CAD模型選擇
{kst/reduzierungen/steri_red_e_din_11865_re/asme_bpe_steri_red_e_din11865_re.prj},{NB=STERI-Red E DIN 11865-RE DN 2''/DN 3/4'' ASME BPE (1.4435) 702627 999279},{DN=DN 2''/DN 3/4''},{A=50.80},{B=47.50},{A1=19.05},{B1=15.75},{C=90},{WS=MB = Ra<0,8µm - 1.4435},{IO=Ra<0.6µm (STERI-line)},{VER=12},{X1=30.000},{X11=25.000},{X2=10.000},{X22=27.000},{D1=64.000},{D2=25.000},{RX=28.250},{RY=10.250},{XX=2.850},{YY=3.600},{VERX=2},{VERY=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
dimension
ⁿ/ₐ
A
external diameter
[mm]
B
internal diameter
[mm]
A1
external diameter
[mm]
B1
internal diameter
[mm]
C
total lenght
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
STERI-Red© E DIN 11865-RE...
DN 3/8''/DN 1/4''
9.53
7.75
6.35
4.57
38
710813
999279
STERI-Red© E DIN 11865-RE...
DN 1/2''/DN 1/4''
12.70
9.40
6.35
4.57
38
710814
999279
STERI-Red© E DIN 11865-RE...
DN 1/2''/DN 3/8''
12.70
9.40
9.53
7.75
38
710815
999279
STERI-Red© E DIN 11865-RE...
DN 3/4''/DN 3/8''
19.05
15.75
9.53
7.75
60
710816
999279
STERI-Red© E DIN 11865-RE...
DN 3/4''/DN 1/2''
19.05
15.75
12.70
9.40
60
702620
999279
STERI-Red© E DIN 11865-RE...
DN 1''/DN 3/8''
25.40
22.10
9.53
7.75
60
710817
999279
STERI-Red© E DIN 11865-RE...
DN 1''/DN 1/2''
25.40
22.10
12.70
9.40
60
702622
999279
STERI-Red© E DIN 11865-RE...
DN 1''/DN 3/4''
25.40
22.10
19.05
15.75
60
702621
999279
STERI-Red© E DIN 11865-RE...
DN 11/2''/DN 1/2''
38.10
34.80
12.70
9.40
80
705638
999279
STERI-Red© E DIN 11865-RE...
DN 11/2''/DN 3/4''
38.10
34.80
19.05
15.75
80
702624
999279
STERI-Red© E DIN 11865-RE...
DN 11/2''/DN 1''
38.10
34.80
25.40
22.10
80
702623
999279
STERI-Red© E DIN 11865-RE...
DN 2''/DN 3/4''
50.80
47.50
19.05
15.75
90
702627
999279
STERI-Red© E DIN 11865-RE...
DN 2''/DN 1''
50.80
47.50
25.40
22.10
90
702626
999279
STERI-Red© E DIN 11865-RE...
DN 2''/DN 11/2''
50.80
47.50
38.10
34.80
90
702625
999279
STERI-Red© E DIN 11865-RE...
DN 21/2''/DN 1''
63.50
60.20
25.40
22.10
100
702630
999279
STERI-Red© E DIN 11865-RE...
DN 21/2''/DN 11/2''
63.50
60.20
38.10
34.80
100
702629
999279
STERI-Red© E DIN 11865-RE...
DN 21/2''/DN 2''
63.50
60.20
50.80
47.50
100
702628
999279
STERI-Red© E DIN 11865-RE...
DN 3''/DN 1''
76.20
72.90
25.40
22.10
100
702634
999279
STERI-Red© E DIN 11865-RE...
DN 3''/DN 11/2''
76.20
72.90
38.10
34.80
110
702633
999279
STERI-Red© E DIN 11865-RE...
DN 3''/DN 2''
76.20
72.90
50.80
47.50
110
702632
999279
STERI-Red© E DIN 11865-RE...
DN 3''/DN 21/2''
76.20
72.90
63.50
60.20
110
702631
999279
STERI-Red© E DIN 11865-RE...
DN 4''/DN 2''
101.60
97.38
50.80
47.50
135
702637
999279
STERI-Red© E DIN 11865-RE...
DN 4''/DN 21/2''
101.60
97.38
63.50
60.20
135
702636
999279
STERI-Red© E DIN 11865-RE...
DN 4''/DN 3''
101.60
97.38
76.20
72.90
135
702635
999279
STERI-Red© E DIN 11865-RE...
DN 6''/DN 4''
152.40
146.86
101.60
97.38
170
709564
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3.1.3 ASME BPE - STERI-Red© K DIN 11865-RK
KST
05.12.2023
3.2.3 ASME BPE-Outline - STERI-Red© E DIN 11865-RE
KST
05.12.2023
Graphic panel (HMI)
SIEMENS
04.05.2022
4.1.3 ASME BPE - STERI-Bo© 90°/ HQ-Bo© 90° DIN 11865-BL-90 (elbows for orb...
KST
05.12.2023
3.2.2 ISO - STERI-Red© E DIN 11865-RE
KST
05.12.2023
3233-VS-ASME BPE - 2/2-WAY DIAPHRAGM VALVE FORGED ASME BPE
Buerkert
08.12.2023
3.4.3 ZOLL - Red-Stück E DIN 11852-RE
KST
05.12.2023
3.3.2 ZOLL - Red-Stück K DIN 11852-RK
KST
05.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表