您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
2EHDVM-XXP - PCB Connector,Pitch:5.08mm,300V,20A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
波峰焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/wave20soldering/2ehdvm-xxp.prj},{NB=2EHDVM-12P},{NAME=2EHDVM-12P},{PREVIEW=../../../_pool_/94/ab/2ehdvm-xxp.png},{PTTE=PCB Connector - Socket},{PH=5.08},{CR=GREEN (default)},{TEOFLG=With threaded flange},{SGMD=Wave Soldering},{LH=71.12},{WH=8.47},{HH=12},{PNDS=1x1},{PNLH=4},{PCB_HD=1.6~1.7},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=18},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=320},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=20},{RV_UL_CUL_D=300},{RC_UL_CUL_D=10},{TFT_MAX=0.3},{FP=YES},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{IEC_A=YES},{CSC_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
TFT_MAX
法兰最大扭矩
[N.m]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
IEC_A
IEC认证
ⁿ/ₐ
CSC_R
CSA认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
2EHDVM-02P
2EHDVM-02P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
20.32
8.47
12
1x1
4
1.6~1.7
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-03P
2EHDVM-03P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
25.4
8.47
12
1x1
4
1.6~1.7
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-04P
2EHDVM-04P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
30.48
8.47
12
1x1
4
1.6~1.7
4
4P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-05P
2EHDVM-05P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
35.56
8.47
12
1x1
4
1.6~1.7
5
5P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-06P
2EHDVM-06P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
40.64
8.47
12
1x1
4
1.6~1.7
6
6P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-07P
2EHDVM-07P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
45.72
8.47
12
1x1
4
1.6~1.7
7
7P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-08P
2EHDVM-08P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
50.8
8.47
12
1x1
4
1.6~1.7
8
8P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-09P
2EHDVM-09P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
55.88
8.47
12
1x1
4
1.6~1.7
9
9P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-10P
2EHDVM-10P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
60.96
8.47
12
1x1
4
1.6~1.7
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-11P
2EHDVM-11P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
66.04
8.47
12
1x1
4
1.6~1.7
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-12P
2EHDVM-12P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
71.12
8.47
12
1x1
4
1.6~1.7
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-13P
2EHDVM-13P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
76.2
8.47
12
1x1
4
1.6~1.7
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-14P
2EHDVM-14P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
81.28
8.47
12
1x1
4
1.6~1.7
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-15P
2EHDVM-15P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
86.36
8.47
12
1x1
4
1.6~1.7
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-16P
2EHDVM-16P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
91.44
8.47
12
1x1
4
1.6~1.7
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-17P
2EHDVM-17P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
96.52
8.47
12
1x1
4
1.6~1.7
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-18P
2EHDVM-18P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
101.6
8.47
12
1x1
4
1.6~1.7
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-19P
2EHDVM-19P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
106.68
8.47
12
1x1
4
1.6~1.7
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-20P
2EHDVM-20P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
111.76
8.47
12
1x1
4
1.6~1.7
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-21P
2EHDVM-21P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
116.84
8.47
12
1x1
4
1.6~1.7
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-22P
2EHDVM-22P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
121.92
8.47
12
1x1
4
1.6~1.7
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-23P
2EHDVM-23P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
127
8.47
12
1x1
4
1.6~1.7
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
2EHDVM-24P
2EHDVM-24P
PCB Connector - Socket
5.08
GREEN (default)
With threaded flange
Wave Soldering
132.08
8.47
12
1x1
4
1.6~1.7
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
300
20
300
10
0.3
YES
120
-40
YES
YES
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2ESDSRM-XXP - PCB Connector,Push-in design,Pitch:5.08mm,300V,10A
DINKLE
22.01.2024
ECH381VM-XXP - PCB Connector,Pitch:3.81mm,300V,8A
DINKLE
22.01.2024
5EHDRC-XXP - PCB Connector,Pitch:5.00mm,300V,15A
DINKLE
22.01.2024
2ESDFM-XXP - PCB Connector - Plug,Screw Connection,Pitch:5.08mm,300V,15A
DINKLE
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表