2832221 - FL CAT5 PATCH 1,5
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/2832221.prj},{NB=2832221},{MANUID=2832221},{BAI969=1.500},{AAO663=4046356043960},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444210},{AAO676=2832221},{DESCSHORT=Patch cable},{DESCLONG=Patch cable, degree of protection: IP20, cable length: 1.5 m, number of positions: 8, 1 Gbps, CAT5, Ethernet},{MANUTYPEDESC=FL CAT5 PATCH 1,5},{PREVIEW=../../../_pool_/0d/9d/136227_1000_int_04.png},{INTNO=4046356043960},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAG975=IP20},{AAP798=not available},{BAB392=EAC, EAC-RoHS, DNV GL},{AAD244=5},{BAD993=No},{AAK422=RJ45 8(4)},{AAK423=RJ45 8(4)},{BAB378=Variable},{AAK280=No},{BAD999=No},{AAK420=not relevant}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
BAI969
Length
[m]
AAK422
type of connector connection 1
ⁿ/ₐ
AAK423
type of connector connection 2
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
AAK280
flame retardant
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
AAK420
case connector connection 1
ⁿ/ₐ
AAK421
case connector connection 2
ⁿ/ₐ
AAM031
locking lever present
ⁿ/ₐ
AAK498
material connector of connector housing connection 1
ⁿ/ₐ
AAK499
material connector of connector housing connection 2
ⁿ/ₐ
AAK381
pin assignment
ⁿ/ₐ
AAK335
type of anti-kink sleeve
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2832221
2832221
Patch cable
Patch cable, degree of pr...
FL CAT5 PATCH 1,5
4046356043960
Phoenix Contact GmbH & Co...
3
IP20
not available
EAC, EAC-RoHS, DNV GL
5
No
1.500
RJ45 8(4)
RJ45 8(4)
Variable
No
No
not relevant
not relevant
Yes
not relevant
not relevant
1:1
put-on
No
No
4046356043960
Patch cable
Patch cable, CAT5, assemb...
FL CAT5 PATCH 1,5
4063151
1
1
1
1
85444210
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表