您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
24 - Wiring set for circuit breaker
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Powered by
CAD模型選擇
{eaton_ecad/27/37/04/24.prj},{NB=199464},{MANUID=199464},{AAP263=3},{AAD931=85389099},{BAA303=MIN},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=106},{LENGTH=42},{WIDTH=45},{DEPTH=63.7},{AAO676=199464},{AAO736=199464},{DESCSHORT=Kit: wiring, +connector, for reversing starter, DILM7-M15, push-in},{DESCLONG=Wiring set, For reversing starters, For use with PKZM0…-PI, PKE…-PI + 2 x DILM7-01…-PI, PKZM0…-PI, PKE…-PI + 2 x DILM9-01…-PI, PKZM0…-PI, PKE…-PI + 2 x DILM12-01…-PI, Push in terminals},{MANUTYPEDESC=PKZM0-XRM12-PI},{PREVIEW=../../../_pool_/4e/9e/pkzm0-xrm12-pi_c_580x580.png},{INTNO=04015081978700},{BUYER_PID=199464},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAP263
Adapted for number of poles
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
101056
101056
Kit, Motorstarter, for DI...
Electric contact module f...
PKZM4-XM65DE
04015081009510
101056
Eaton
0
Master2016
3
UL 508; CSA-C22.2 No. 14;...
PKZM4-XM65DE
04015081009510
Kit, Motorstarter, for DI...
Eaton
85389099
0.0
CE
Direct connection
1
1
5
5
85389099
ES
27
21
52
53.0
101053
101053
Kit, +adapter, for Motors...
Wiring set for direct sta...
PKZM4-XDM65
04015081009480
101053
Eaton
0
Master2016
3
EN60947-4-1
PKZM4-XDM65
04015081009480
Kit, +adapter, for Motors...
Eaton
85362010
0.0
CE
Direct connection
1
1
1
1
85389099
DE
185
30
54
283.0
112119
112119
Wiring module, for DILM7-...
Electric contact module a...
PKZM0-XM12DE
04015081116799
112119
Eaton
0
Master2016
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XM12DE
04015081116799
PKZM0-X
PKZ
Wiring module, for DILM7-...
Eaton
85389099
0.0
CE
Direct connection
1
1
75
126
85389099
CZ
32
54
45
67.0
199466
199466
Kit: wiring, +connector, ...
Wiring set, For reversing...
PKZM0-XRM32-PI
04015081978724
199466
Eaton
0
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XRM32-PI
04015081978724
PKZM0-X
PKZ
Kit: wiring, +connector, ...
Eaton
85389099
CE
Reverse switching
1
1
1
1
85389099
RO
135
42
45
63.7
199465
199465
Kit: wiring, +connector, ...
Wiring set, For DOL Start...
PKZM0-XDM32-PI
04015081978717
199465
Eaton
0
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XDM32-PI
04015081978717
PKZM0-X
PKZ
Kit: wiring, +connector, ...
Eaton
85389099
CE
Direct connection
1
1
1
1
85389099
RO
58
42
45
63.7
283189
283189
Kit: wiring, +connector, ...
Wiring set for reversing ...
PKZM0-XRM32
04015082831899
283189
Eaton
0
Master2016
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XRM32
04015082831899
PKZM0-X
PKZ
Kit: wiring, +connector, ...
Eaton
85389099
0.0
CE
Reverse switching
1
1
1
1
85389099
DE
307
230
90
40.0
199462
199462
Wiring set, for direct-on...
Wiring set, For DOL Start...
PKZM0-XDM32M-PI
04015081978687
199462
Eaton
0
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XDM32M-PI
04015081978687
PKZM0-X
PKZ
Wiring set, for direct-on...
Eaton
85389099
CE
Direct connection
1
1
1
1
85389099
RO
34
74
45
32.0
199464
199464
Kit: wiring, +connector, ...
Wiring set, For reversing...
PKZM0-XRM12-PI
04015081978700
199464
Eaton
0
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XRM12-PI
04015081978700
PKZM0-X
PKZ
Kit: wiring, +connector, ...
Eaton
85389099
CE
Reverse switching
1
1
1
1
85389099
RO
106
42
45
63.7
283185
283185
Kit: wiring, +connector, ...
Wiring set for reversing ...
PKZM0-XRM12
04015082831851
283185
Eaton
0
Master2016
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XRM12
04015082831851
PKZM0-X
PKZ
Kit: wiring, +connector, ...
Eaton
85369010
0.0
CE
Reverse switching
1
1
1
1
85389099
CZ
14
67
90
95.0
190312
190312
Wiring module, for DILM17...
Mechanical connector and ...
PKZM0-XDM32ME
04015081898305
190312
Eaton
0
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XDM32ME
04015081898305
PKZM0-X
PKZ
Wiring module, for DILM17...
Eaton
85389099
CE
Direct connection
1
1
5
5
85389099
DE
28
75
45
50.0
179646
179646
Wiring module, for DILM7-...
Mechanical connector and ...
PKZM0-XDM15ME
04015081747252
179646
Eaton
0
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XDM15ME
04015081747252
PKZM0-X
PKZ
Wiring module, for DILM7-...
Eaton
85389099
CE
Direct connection
1
1
5
5
85389099
ES
2
0
0.0
199463
199463
Kit: wiring +connector, f...
Wiring set, For DOL Start...
PKZM0-XDM12-PI
04015081978694
199463
Eaton
0
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XDM12-PI
04015081978694
PKZM0-X
PKZ
Kit: wiring +connector, f...
Eaton
85389099
CE
Direct connection
1
1
1
1
85389099
RO
43
42
45
63.7
239349
239349
Wiring module, for DILM17...
Electric contact module a...
PKZM0-XM32DE
04015082393496
239349
Eaton
0
Master2016
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XM32DE
04015082393496
PKZM0-X
PKZ
Wiring module, for DILM17...
Eaton
85389099
0.0
CE
Direct connection
1
1
5
5
85389099
ES
23
41
36
67.0
220230
220230
Kit, +adapter, for Motors...
Direct-on-line starter mo...
MVS-D0-EM
04015082202309
220230
Eaton
0
Master2016
3
MVS-D0-EM
04015082202309
Kit, +adapter, for Motors...
Eaton
85369085
0.0
1
1
1
1
85369095
ES
76
55
45
169.0
199461
199461
Wiring set, star-delta, f...
Wiring kit, Main current ...
DILM32-XSL-PI
04015081978670
199461
Eaton
0
3
DILM32-XSL-PI
04015081978670
Wiring set, star-delta, f...
Eaton
85389099
Star-delta circuit
1
1
1
1
85389099
RO
54
81
35
29.0
199460
199460
Wiring set for reversstar...
Reversing wiring kit, Mai...
DILM32-XRL-PI
04015081978663
199460
Eaton
0
3
DILM32-XRL-PI
04015081978663
Wiring set for reversstar...
Eaton
85389099
Reverse switching
1
1
1
1
85389099
RO
39
81
40
29.0
283149
283149
Kit: wiring, +connector, ...
Wiring set can be used fo...
PKZM0-XDM12
04015082831493
283149
Eaton
0
Master2016
3
IEC/EN 60947-4-1, UL 6094...
PKZM0-XDM12
04015082831493
PKZM0-X
PKZ
Kit: wiring, +connector, ...
Eaton
85389099
0.0
CE
Direct connection
1
1
1
1
85389099
CZ
58
67
45
91.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表