2801041 - VAL-MS-T1/T2 335/12.5/1+0
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Lightning current arrester for power supply systems
Powered by
CAD모델 선택
{phoenix_contact/27/13/08/02/2801041.prj},{NB=2801041},{MANUID=2801041},{AAF040=0.191},{AAI734=335},{AAI910=1.200},{AAG363=1.500},{AAI904=1.200},{AAI439=12.500},{AAJ117=25},{AAJ118=1.500},{AAG362=35},{AAI832=12.500},{AAO663=4046356698108},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363030},{AAO676=2801041},{DESCSHORT=Lightning/surge arrester type 1/2},{DESCLONG=Universal varistor-based plug-in lightning/surge arrester for 1-phase power supply networks with common N and PE (2-conductor system: L1, PEN).},{MANUTYPEDESC=VAL-MS-T1/T2 335/12.5/1+0},{PREVIEW=../../../_pool_/12/8c/54543_2000_int_04.png},{BAG640=DIN track},{AAK366=TN-S},{AAK867=No},{AAM021=Yes},{AAP898=1 Div.},{AAK203=1}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAI734
max. continuous voltage (at AC)
[V]
AAI910
voltage protection level (L-N)
[kV]
AAG363
min. conductor cross section solid (solid, stranded)
[mm^2]
AAK366
system configuration
ⁿ/ₐ
AAI904
voltage protection level
[kV]
AAI439
max. lightning impulse current (10/350)
[kA]
AAK867
exhausting
ⁿ/ₐ
AAM021
category type 1 present
ⁿ/ₐ
AAP898
construction size
ⁿ/ₐ
AAK203
type of poles
ⁿ/ₐ
AAK406
signaling at the device
ⁿ/ₐ
AAL525
remote signaling contact present
ⁿ/ₐ
AAJ117
max. conductor cross section (flexible, fine-strand)
[mm^2]
AAJ118
min. conductor cross section (flexible, fine-strand)
[mm^2]
AAG362
max. conductor cross section solid (solid, stranded)
[mm^2]
AAI832
nominal discharge surge current (8/20)
[kA]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2801041
2801041
Lightning/surge arrester ...
Universal varistor-based ...
VAL-MS-T1/T2 335/12.5/1+0
DIN track
0.191
335
1.200
1.500
TN-S
1.200
12.500
No
Yes
1 Div.
1
optical
No
25
1.500
35
12.500
4046356698108
Lightning/surge arrester ...
Universal varistor-based ...
VAL-MS-T1/T2 335/12.5/1+0
4063151
4046356698108
Phoenix Contact GmbH & Co...
11
1
1
1
1
85363030
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성