您可通过问题反馈或联系在线客服提交您的建议,我们将尽快完善:
Support
确定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
中文
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27624-05 - Clevis joints, steel or stainless steel with male thread
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Clevis joints
Powered by
CAD模型選擇
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gabelgelenke/27624-05.prj},{NB=27624-04-16321},{BEST=27624-04-16321},{MATERIAL=Stahl},{AUSF=Linksgewinde},{A=32},{A1=32},{B=16},{D1=16},{D2=M16},{D3=26},{F=0.5},{G=32},{L1=83},{L2=64},{L3=24.0},{L4=30},{R=0.8},{GEW=269.0000},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4067932081633},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12.0},{XA=14.2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
Ausf�hrung
ⁿ/ₐ
A
width
[mm]
A1
width
[mm]
B
width
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
F
Chamfer
[mm]
G
distance
[mm]
L1
Length
[mm]
L2
distance
[mm]
L3
Length
[mm]
L4
height
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27624-04-0408
27624-04-0408
Steel
Rechtsgewinde
8
8
4
4
M4
8
0.5
8
21
16
6.0
15
0.8
5.0000
Yes
73181900
4067932081411
31.12.2099
98% availability of produ...
27624-04-0510
27624-04-0510
Steel
Rechtsgewinde
10
10
5
5
M5
9
0.5
10
26
20
7.0
20
0.8
9.0000
Yes
73181900
4067932081428
31.12.2099
98% availability of produ...
27624-04-0612
27624-04-0612
Steel
Rechtsgewinde
12
12
6
6
M6
10
0.5
12
31
24
9.0
15
0.8
14.0000
Yes
73181900
4067932081435
31.12.2099
98% availability of produ...
27624-04-0816
27624-04-0816
Steel
Rechtsgewinde
16
16
8
8
M8
14
0.5
16
42
32
12.0
20
0.8
36.0000
Yes
73181900
4067932081442
31.12.2099
98% availability of produ...
27624-04-0832
27624-04-0832
Steel
Rechtsgewinde
16
16
8
8
M8
14
0.5
32
58
48
12.0
20
0.8
51.0000
Yes
73181900
4067932081459
31.12.2099
98% availability of produ...
27624-04-1020
27624-04-1020
Steel
Rechtsgewinde
20
20
10
10
M10
18
0.5
20
52
40
15.0
25
0.8
72.0000
Yes
73181900
4067932081466
31.12.2099
98% availability of produ...
27624-04-10120
27624-04-10120
Steel
Rechtsgewinde
20
20
10
10
M10X1,25
18
0.5
20
52
40
15.0
25
0.8
71.0000
Yes
73181900
4067932081473
31.12.2099
98% availability of produ...
27624-04-1040
27624-04-1040
Steel
Rechtsgewinde
20
20
10
10
M10
18
0.5
40
72
60
15.0
25
0.8
101.0000
Yes
73181900
4067932081480
31.12.2099
98% availability of produ...
27624-04-1224
27624-04-1224
Steel
Rechtsgewinde
24
24
12
12
M12
20
0.5
24
62
48
18.0
30
0.8
115.0000
Yes
73181900
4067932081497
31.12.2099
98% availability of produ...
27624-04-12124
27624-04-12124
Steel
Rechtsgewinde
24
24
12
12
*M12X1,25
20
0.5
24
62
48
18.0
30
0.8
114.0000
Yes
73181900
4067932081503
31.12.2099
98% availability of produ...
27624-04-1248
27624-04-1248
Steel
Rechtsgewinde
24
24
12
12
M12
20
0.5
48
86
72
18.0
30
0.8
166.0000
Yes
73181900
4067932081510
31.12.2099
98% availability of produ...
27624-04-1428
27624-04-1428
Steel
Rechtsgewinde
27
27
14
14
M14
24
1.0
28
72
56
22.0
35
1.2
171.0000
Yes
73181900
4067932081527
31.12.2099
98% availability of produ...
27624-04-14128
27624-04-14128
Steel
Rechtsgewinde
27
27
14
14
M14X1,5
24
1.0
28
72
56
22.0
35
1.2
170.0000
Yes
73181900
4067932081534
31.12.2099
98% availability of produ...
27624-04-1632
27624-04-1632
Steel
Rechtsgewinde
32
32
16
16
M16
26
1.0
32
83
64
24.0
40
1.2
268.0000
Yes
73181900
4067932081541
31.12.2099
98% availability of produ...
27624-04-16132
27624-04-16132
Steel
Rechtsgewinde
32
32
16
16
M16X1,5
26
1.0
32
83
64
24.0
40
1.2
267.0000
Yes
73181900
4067932081558
31.12.2099
98% availability of produ...
27624-04-2040
27624-04-2040
Steel
Rechtsgewinde
40
40
20
20
*M20
34
1.0
40
105
80
30.0
50
1.5
555.0000
Yes
73181900
4067932081565
31.12.2099
98% availability of produ...
27624-04-06121
27624-04-06121
Steel
Linksgewinde
12
12
6
6
M6
10
0.5
12
31
24
9.0
15
0.8
14.0000
Yes
73181900
4067932081572
31.12.2099
98% availability of produ...
27624-04-08161
27624-04-08161
Steel
Linksgewinde
16
16
8
8
M8
14
0.5
16
42
32
12.0
20
0.8
36.0000
Yes
73181900
4067932081589
31.12.2099
98% availability of produ...
27624-04-08321
27624-04-08321
Steel
Linksgewinde
16
16
8
8
M8
14
0.5
32
58
48
12.0
20
0.8
51.0000
Yes
73181900
4067932081596
31.12.2099
98% availability of produ...
27624-04-10201
27624-04-10201
Steel
Linksgewinde
20
20
10
10
M10
18
1.0
20
52
40
15.0
40
1.2
71.0000
Yes
73181900
4067932081602
31.12.2099
98% availability of produ...
27624-04-10401
27624-04-10401
Steel
Linksgewinde
20
20
10
10
M10
18
0.5
40
72
60
15.0
25
0.8
101.0000
Yes
73181900
4067932081619
31.12.2099
98% availability of produ...
27624-04-12241
27624-04-12241
Steel
Linksgewinde
24
24
12
12
M12
20
1.0
24
62
48
18.0
50
1.5
115.0000
Yes
73181900
4067932081626
31.12.2099
98% availability of produ...
27624-04-16321
27624-04-16321
Steel
Linksgewinde
32
32
16
16
M16
26
0.5
32
83
64
24.0
30
0.8
269.0000
Yes
73181900
4067932081633
31.12.2099
98% availability of produ...
27624-04-20401
27624-04-20401
Steel
Linksgewinde
40
40
20
20
*M20
34
1.0
40
105
80
30.0
40
1.2
555.0000
Yes
73181900
4067932081640
31.12.2099
98% availability of produ...
27624-04-10408
27624-04-10408
Stainless steel
Rechtsgewinde
8
8
4
4
M4
8
1.0
8
21
16
6.0
50
1.5
5.0000
Yes
73181900
4067932081657
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表