2723123 - IBS RBC METER/F-T
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Data and communication cable (copper)
Powered by
CAD模型選擇
{phoenix_contact/27/06/18/01/2723123.prj},{NB=2723123},{MANUID=2723123},{AAC029=-30},{AAP775=6},{BAE013=0.220},{AAI407=8},{BAD974=8},{AAO663=4017918132552},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444993},{AAO676=2723123},{DESCSHORT=Remote bus cable},{DESCLONG=By the meter, Remote bus cable, INTERBUS, shielded, PUR halogen-free, may green RAL 6017, 6-wire (3 x 2 x 0.22 mm²), color single wire: Green-yellow, white-brown, gray-pink, flexible installation},{MANUTYPEDESC=IBS RBC METER/F-T},{PREVIEW=../../../_pool_/a5/bb/30276_2000_int_04.png},{INTNO=4017918132552},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=5},{AAP798=not available},{BAB392=EAC-RoHS, INTERBUS CLUB},{AAK528=PE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAK528
material of the core insulation
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAK718
material of the sheath
ⁿ/ₐ
AAP775
Number of wires
ⁿ/ₐ
BAE013
Nominal diameter of the cable
[mm^2]
AAI407
outer diameter
[mm]
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAD971
Construction of the cabled element
ⁿ/ₐ
BAE038
Design of shield over cabled element
ⁿ/ₐ
BAE039
Design of shield over cabling
ⁿ/ₐ
AAF516
design of shield
ⁿ/ₐ
BAD974
Outer diameter of the cable
[mm]
BAE033
Flame resistant according to standard
ⁿ/ₐ
BAE021
Material of the wire insulation
ⁿ/ₐ
BAE029
Material of the mantle
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2723123
2723123
Remote bus cable
By the meter, Remote bus ...
IBS RBC METER/F-T
4017918132552
Phoenix Contact GmbH & Co...
5
not available
EAC-RoHS, INTERBUS CLUB
PE
may green RAL 6017
-30
PUR
6
0.220
8
No
2 cores to the pair
Plaited
Plaited
Braided copper wires
8
not relevant
PE
PUR
4017918132552
Remote bus cable
By the meter, Remote bus ...
IBS RBC METER/F-T
4063151
1
1
1
1
85444993
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表