您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
27 T 5 - 'T' metric timing pulleys for belt width 16mm'
Chiaravalli
Open transmission
Timing pulleys
T - CT metric timing pulleys
T5 Aluminium
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/t_ct_metric_timing_pulleys/t_5_aluminium/27_t_5_asmtab.prj},{NB=45052725},{TYPE=27 T5 25},{CODE=45052725},{EXEC=1F},{T=25},{DP=39.80},{DE=38.95},{DF=44.0},{DM=26},{F=21},{L=27},{D=6},{NF=12},{WEIGHT=0.08},{MAT=ALUMINIUM},{L1=32.5},{DFX=44.0},{DX=6},{NFX=12},{PPATH=27_t_5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
45052710
27 T5 10
45052710
1F
10
15.92
15.05
19.5
8
21
27
-
3
0.02
Alumium
45052712
27 T5 12
45052712
1F
12
19.10
18.25
23.0
11
21
27
-
1
0.02
Alumium
45052714
27 T5 14
45052714
1F
14
22.29
21.45
25.0
13
21
27
-
2
0.03
Alumium
45052715
27 T5 15
45052715
1F
15
23.88
23.05
28.0
16
21
27
6
4
0.03
Alumium
45052716
27 T5 16
45052716
1F
16
25.47
24.60
32.0
18
21
27
6
5
0.04
Alumium
45052718
27 T5 18
45052718
1F
18
28.65
27.80
32.0
20
21
27
6
6
0.04
Alumium
45052719
27 T5 19
45052719
1F
19
30.25
29.40
36.0
22
21
27
6
8
0.05
Alumium
45052720
27 T5 20
45052720
1F
20
31.83
31.00
36.0
23
21
27
6
8
0.06
Alumium
45052722
27 T5 22
45052722
1F
22
35.02
34.15
38.0
24
21
27
6
9
0.06
Alumium
45052724
27 T5 24
45052724
1F
24
38.21
37.40
42.0
26
21
27
6
13
0.08
Alumium
45052725
27 T5 25
45052725
1F
25
39.80
38.95
44.0
26
21
27
6
12
0.08
Alumium
45052726
27 T5 26
45052726
1F
26
41.39
40.60
44.0
26
21
27
6
12
0.09
Alumium
45052727
27 T5 27
45052727
1F
27
42.98
42.20
48.0
30
21
27
8
11
0.09
Alumium
45052728
27 T5 28
45052728
1F
28
44.58
43.75
48.0
32
21
27
8
11
0.09
Alumium
45052730
27 T5 30
45052730
1F
30
47.76
46.95
51.0
34
21
27
8
16
0.10
Alumium
45052732
27 T5 32
45052732
1F
32
50.94
50.10
54.0
38
21
27
8
18
0.12
Alumium
45052736
27 T5 36
45052736
1F
36
57.31
56.45
64.0
38
21
27
8
23
0.16
Alumium
45052740
27 T5 40
45052740
1F
40
63.66
62.85
66.5
40
21
27
8
24
0.19
Alumium
45052742
27 T5 42
45052742
1F
42
66.86
66.00
70.0
40
21
27
8
26
0.20
Alumium
45052744
27 T5 44
45052744
2
44
70.05
69.20
-
45
21
27
8
-
0.23
Alumium
45052748
27 T5 48
45052748
2
48
76.42
75.55
-
50
21
27
8
-
0.28
Alumium
45052760
27 T5 60
45052760
2
60
95.52
94.65
-
65
21
27
8
-
0.43
Alumium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表