svenska
中文 (繁體)
中文 (繁體)
2680220000 - CMA-51-1250-5A-5VA-0,5
Weidmüller
Electric engineering, automation, process control engineering
Signal processing
Transformer
Current transformer
Powered by
CAD模型選擇
{weidmueller_qs/27/21/09/02/2680220000.prj},{NB=2680220000},{MANUID=2680220000},{AAB508=50},{AAB719=12},{AAC078=1250},{AAC918=0.500},{AAG535=370},{AAP640=1},{BAB511=0.500},{AAF040=0.370},{AAD931=85043129},{AAO676=2680220000},{AAO663=4050118696561},{PREVIEW=../../../../_pool_/83/a2/26802200009999.png},{MANUTYPEDESC=CMA-51-1250-5A-5VA-0,5},{DESCSHORT=Current transformer, closed current transformer},{DESCLONG=Device for the precise measurement of the current consumption of a load connected by means of rms value methods. Asymmetrical cable feed-through and space-saving design.},{GTIN=4050118696561},{MANUNAME=Weidmueller Group},{AAC034=Yes},{AAC047=Yes},{AAC105=No},{AAC111=Plug-in connection},{AAC150=FS 5},{BAB894=Miscellaneous}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB508
Width of the opening
[mm]
AAB719
Height of the opening
[mm]
AAC034
shock-hazard protection present
ⁿ/ₐ
AAC047
copper rail present
ⁿ/ₐ
AAC078
Primary rated current In
[A]
AAC105
snap-on mount present
ⁿ/ₐ
AAC111
Secondary connection
ⁿ/ₐ
AAC150
Over-current limitation factor
ⁿ/ₐ
AAC918
accuracy class
[1]
AAG535
weight
[g]
AAP640
Number of primary inputs
ⁿ/ₐ
BAB511
measurement accuracy
[%]
BAB894
Design
ⁿ/ₐ
BAD634
Certification
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2680220000
2680220000
CMA-51-1250-5A-5VA-0,5
电流互感器, 已关闭电流互感器
通过均方根值方法,用于所连接负载电流消耗精确测量的...
4050118696561
Weidmueller Group
50
12
Yes
Yes
1250
No
Plug-in connection
FS 5
0.500
370
1
0.500
Miscellaneous
No
0.370
85043129
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表