Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26180 - Profile dampers axial damping
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Profile damper
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/s_daempfer/26180.prj},{NB=26180-043180},{S=18},{D=43},{D1=38},{D2=55},{H=38},{L=8},{W3=112.0},{NSW3=165},{ANZDRM=20.0},{GEW=0.0509},{EAN=4059495406350},{SW=6.00},{NDM=8.00},{XA=8.70},{XB=0.00},{XC=26.90},{XD=32.80},{XE=9.50},{XF=37.00},{XG=8.00},{XH=31.40},{XI=31.40},{XJ=3.80},{XK=39.40},{XL=10.500},{XM=28.50},{XN=37.20},{XO=20.00},{XP=16.00},{XQ=6.00},{XR=1.50},{XS=67.000},{XT=2.100},{XU=12.000},{XV=19.000},{XW=5.200},{TYP=2.000},{BEST=26180-04318},{G=M8},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=NORELEM,},{EOL=31.12.2099},{BEL=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
[Nm]
S
S (Hub)
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
G
thread
[mm]
H
height
[mm]
L
Distance
[mm]
W3
max. energy absorption Nm per stroke by permanent load
[Nm]
NSW3
max. energy absorption Nm per stroke by emergency stop
[Nm]
ANZDRM
Tightening
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
26180-01205
26180-01205
5
12
11
15
M3
11
3
2.0
3
1.0
0.0015
Yes
39269099
4059495406275
31.12.2099
98% Warenverfügbarkeit. N...
26180-01707
26180-01707
7
17
15
22
M4
16
4
6.0
9
1.7
0.0062
Yes
39269099
4059495406282
31.12.2099
98% Warenverfügbarkeit. N...
26180-02109
26180-02109
9
21
18
26
M5
18
5
10.0
16
2.3
0.0083
Yes
39269099
4059495406299
31.12.2099
98% Warenverfügbarkeit. N...
26180-02210
26180-02210
10
22
19
27
M6
19
6
11.5
21
6.0
0.0086
Yes
39269099
4059495406305
31.12.2099
98% Warenverfügbarkeit. N...
26180-02812
26180-02812
12
28
25
36
M6
26
6
29.0
46
6.0
0.0185
Yes
39269099
4059495406312
31.12.2099
98% Warenverfügbarkeit. N...
26180-03414
26180-03414
14
34
30
43
M6
30
6
48.0
87
6.0
0.0276
Yes
39269099
4059495406329
31.12.2099
98% Warenverfügbarkeit. N...
26180-03716
26180-03716
16
37
33
48
M6
33
6
65.0
112
6.0
0.0304
Yes
39269099
4059495406336
31.12.2099
98% Warenverfügbarkeit. N...
26180-04016
26180-04016
16
40
34
50
M8
35
8
82.0
130
20.0
0.0397
Yes
39269099
4059495406343
31.12.2099
98% Warenverfügbarkeit. N...
26180-04318
26180-04318
18
43
38
55
M8
38
8
112.0
165
20.0
0.0509
Yes
39269099
4059495406350
31.12.2099
98% Warenverfügbarkeit. N...
26180-04720
26180-04720
20
47
41
60
M12
41
12
140.0
173
50.0
0.0735
Yes
39269099
4059495406367
31.12.2099
98% Warenverfügbarkeit. N...
26180-05022
26180-05022
22
50
44
64
M12
45
12
170.0
223
50.0
0.0850
Yes
39269099
4059495406374
31.12.2099
98% Warenverfügbarkeit. N...
26180-05422
26180-05422
22
54
47
68
M12
47
12
201.0
334
50.0
0.1004
Yes
39269099
4059495406381
31.12.2099
98% Warenverfügbarkeit. N...
26180-05724
26180-05724
24
57
50
73
M12
51
12
242.0
302
50.0
0.1121
Yes
39269099
4059495406398
31.12.2099
98% Warenverfügbarkeit. N...
26180-06225
26180-06225
25
62
53
78
M12
54
12
304.0
361
50.0
0.1403
Yes
39269099
4059495406404
31.12.2099
98% Warenverfügbarkeit. N...
26180-06527
26180-06527
27
65
57
82
M12
58
12
374.0
468
50.0
0.1517
Yes
39269099
4059495406411
31.12.2099
98% Warenverfügbarkeit. N...
26180-07029
26180-07029
29
70
60
86
M12
61
12
421.0
524
50.0
0.1733
Yes
39269099
4059495406428
31.12.2099
98% Warenverfügbarkeit. N...
26180-07231
26180-07231
31
72
63
91
M16
65
16
482.0
559
120.0
0.2550
Yes
39269099
4059495406435
31.12.2099
98% Warenverfügbarkeit. N...
26180-08032
26180-08032
32
80
69
100
M16
69
16
570.0
831
120.0
0.3121
Yes
39269099
4059495406442
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성