svenska
中文 (繁體)
中文 (繁體)
2557910000 - RH-TCO 30W 110-250V
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Electrical cabinet air conditioning
Heater (electrical cabinet)
Powered by
CAD模型選擇
{weidmueller_qs/27/18/07/10/2557910000.prj},{NB=2557910000},{MANUID=2557910000},{AAF040=0.250},{BAB577=60.2},{BAA020=101.75},{BAF016=70},{AAD931=85168080},{AAO676=2557910000},{AAO663=4050118568554},{PREVIEW=../../../../_pool_/38/e3/25579100009999.png},{MANUTYPEDESC=RH-TCO 30W 110-250V},{DESCSHORT=Heater (cabinet) Supply voltage, max.: 250 V, Continuous heat output at 10°C: 30 W, Type of connection: Spring contact},{DESCLONG=Heater for installation in the panel.},{GTIN=4050118568554},{MANUNAME=Weidmueller Group},{BAD172=No},{BAG975=IP20},{URL=URL},{KEYWORD=Heater},{AAO677=Weidmueller Group},{AAO057=RH-TCO 30W 110-250V},{AAW338=Heater (cabinet)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
BAD172
Room thermostat present
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2557910000
2557910000
RH-TCO 30W 110-250V
加热器(机柜), 供电电压,最大: 250 V, ...
用于安装在机柜中的加热器。
4050118568554
Weidmueller Group
No
IP20
0.250
60.2
101.75
70
85168080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MC000427 - Radiator (electric)
#ETIM Deutschland
08.04.2022
2557970000 - RH-TCO 100W 110-250V
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表