您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25150. - Rubber Metal Buffers / with female thread and screw
Halder
Standard Parts
Machine Elements
EH 25150. Rubber Metal Buffers
with female thread and screw
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2515/eh_2515_2/eh_2515_2_asmtab.prj},{NB=EH 25150.0131 Gummi-Metall-Puffer},{BESTNR=25150.0131},{BESTNRX=2515.131},{AUS=mit Innengewinde und Schraube},{D1=30},{L1=15},{D2=M8},{NDM=8.000},{L2=20},{S=2.0},{T=6.5},{FED=143},{BESTA=535},{FW=3.75},{G=41.00},{S2X=7.425},{D3X=13.000},{D4X=6.000},{PPATH=eh_2515_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
±1.5
[mm]
L1
±1.5
[mm]
D2
Thread
ⁿ/ₐ
L2
[mm]
S
[mm]
T
min.
[mm]
FED
Spring rate ~
[N / mm]
BESTA
Load capacity max.
[N]
FW
Springrange ~
[mm]
G
Weight
[g]
EH 25150.0103 Rubber Meta...
25150.0103
with female thread and sc...
8
8
M3
6
1.0
3.0
38
75
2.00
1.11
EH 25150.0106 Rubber Meta...
25150.0106
with female thread and sc...
10
10
M4
10
1.2
4.0
36
90
2.50
2.39
EH 25150.0107 Rubber Meta...
25150.0107
with female thread and sc...
10
15
M4
10
1.2
4.0
17
65
3.75
2.84
EH 25150.0108 Rubber Meta...
25150.0108
with female thread and sc...
15
10
M4
10
1.4
4.0
80
200
2.50
6.00
EH 25150.0109 Rubber Meta...
25150.0109
with female thread and sc...
15
15
M4
10
1.4
4.0
35
130
3.75
7.00
EH 25150.0110 Rubber Meta...
25150.0110
with female thread and sc...
15
20
M4
10
1.4
4.0
30
150
5.00
8.00
EH 25150.0121 Rubber Meta...
25150.0121
with female thread and sc...
20
15
M6
18
2.0
5.0
95
355
3.75
15.00
EH 25150.0122 Rubber Meta...
25150.0122
with female thread and sc...
20
20
M6
18
2.0
5.0
53
265
5.00
17.00
EH 25150.0123 Rubber Meta...
25150.0123
with female thread and sc...
20
25
M6
18
2.0
5.0
50
315
6.25
18.00
EH 25150.0126 Rubber Meta...
25150.0126
with female thread and sc...
25
15
M6
18
2.0
5.0
184
690
3.75
26.00
EH 25150.0127 Rubber Meta...
25150.0127
with female thread and sc...
25
20
M6
18
2.0
5.0
121
605
5.00
28.00
EH 25150.0128 Rubber Meta...
25150.0128
with female thread and sc...
25
30
M6
18
2.0
5.0
76
570
7.50
36.00
EH 25150.0131 Rubber Meta...
25150.0131
with female thread and sc...
30
15
M8
20
2.0
6.5
143
535
3.75
41.00
EH 25150.0132 Rubber Meta...
25150.0132
with female thread and sc...
30
30
M8
20
2.0
6.5
113
850
7.50
50.00
EH 25150.0141 Rubber Meta...
25150.0141
with female thread and sc...
40
20
M8
23
2.0
6.5
302
1510
5.00
72.00
EH 25150.0142 Rubber Meta...
25150.0142
with female thread and sc...
40
30
M8
23
2.0
6.5
204
1530
7.50
85.00
EH 25150.0143 Rubber Meta...
25150.0143
with female thread and sc...
40
40
M8
23
2.0
6.5
163
1630
10.00
98.00
EH 25150.0151 Rubber Meta...
25150.0151
with female thread and sc...
50
20
M10
28
2.0
7.0
720
3600
5.00
115.00
EH 25150.0152 Rubber Meta...
25150.0152
with female thread and sc...
50
30
M10
28
2.0
7.0
343
2575
7.50
135.00
EH 25150.0153 Rubber Meta...
25150.0153
with female thread and sc...
50
40
M10
28
2.0
7.0
244
2440
10.00
160.00
EH 25150.0154 Rubber Meta...
25150.0154
with female thread and sc...
50
50
M10
28
2.0
7.0
176
2200
12.50
185.00
EH 25150.0161 Rubber Meta...
25150.0161
with female thread and sc...
60
30
M10
28
2.0
7.0
453
3400
7.50
200.00
EH 25150.0162 Rubber Meta...
25150.0162
with female thread and sc...
60
40
M10
28
2.0
7.0
333
3330
10.00
220.00
EH 25150.0171 Rubber Meta...
25150.0171
with female thread and sc...
70
45
M10
27
3.0
7.0
356
4000
11.25
372.00
EH 25150.0176 Rubber Meta...
25150.0176
with female thread and sc...
75
40
M12
37
3.0
9.0
460
4600
10.00
385.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表