您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25070. - Set Collars with sensor adaptor
Halder
Standard Parts
Machine Elements
EH 25070. Set Collars, with sensor adaptor
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2507/eh_2507_assmtab.prj},{NB=EH 25070.0035 Stellring},{BESTNR=25070.0035},{BESTNRX=2507.035},{AUS=geschlitzt},{D1=35},{D2=80},{D3=13.0},{L=30.0},{S=20},{SW=6},{G=569.8},{SB=3.000},{L1=28.500},{L2=20.500},{L3=12.000},{D4=15.000},{DK=6.800},{D6=13.000},{L4=8.000},{RS=0.800},{VERS=1.000},{D5=8.000},{DKDM=6.647},{PPATH=eh_2507_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
H8
[mm]
D2
-0,5
[mm]
D3
[mm]
L
[mm]
S
[mm]
SW
[mm]
G
weight
[g]
EH 25070.0010 Set Collar
25070.0010
slotted
10
40
6.5
14.5
12
4
97.5
EH 25070.0012 Set Collar
25070.0012
slotted
12
40
6.5
14.5
12
4
93.7
EH 25070.0014 Set Collar
25070.0014
slotted
14
45
9.0
16.5
13
5
127.8
EH 25070.0015 Set Collar
25070.0015
slotted
15
45
9.0
16.5
13
5
126.3
EH 25070.0016 Set Collar
25070.0016
slotted
16
45
9.0
16.5
13
5
122.8
EH 25070.0018 Set Collar
25070.0018
slotted
18
50
9.0
18.5
13
5
152.8
EH 25070.0020 Set Collar
25070.0020
slotted
20
50
9.0
18.5
13
5
147.3
EH 25070.0022 Set Collar
25070.0022
slotted
22
65
13.0
23.5
18
6
364.7
EH 25070.0024 Set Collar
25070.0024
slotted
24
65
13.0
23.5
18
6
355.3
EH 25070.0025 Set Collar
25070.0025
slotted
25
65
13.0
23.5
18
6
349.5
EH 25070.0030 Set Collar
25070.0030
slotted
30
75
13.0
27.0
20
6
515.7
EH 25070.0032 Set Collar
25070.0032
slotted
32
80
13.0
30.0
20
6
590.7
EH 25070.0035 Set Collar
25070.0035
slotted
35
80
13.0
30.0
20
6
569.8
EH 25070.0110 Set Collar
25070.0110
divided
10
40
6.5
14.5
12
4
93.9
EH 25070.0112 Set Collar
25070.0112
divided
12
40
6.5
14.5
12
4
91.0
EH 25070.0114 Set Collar
25070.0114
divided
14
45
9.0
16.5
13
5
119.2
EH 25070.0115 Set Collar
25070.0115
divided
15
45
9.0
16.5
13
5
118.0
EH 25070.0116 Set Collar
25070.0116
divided
16
45
9.0
16.5
13
5
114.8
EH 25070.0118 Set Collar
25070.0118
divided
18
50
9.0
18.5
13
5
145.3
EH 25070.0120 Set Collar
25070.0120
divided
20
50
9.0
18.5
13
5
139.2
EH 25070.0122 Set Collar
25070.0122
divided
22
65
13.0
23.5
18
6
346.8
EH 25070.0124 Set Collar
25070.0124
divided
24
65
13.0
23.5
18
6
339.2
EH 25070.0125 Set Collar
25070.0125
divided
25
65
13.0
23.5
18
6
332.1
EH 25070.0130 Set Collar
25070.0130
divided
30
75
13.0
27.0
20
6
503.0
EH 25070.0132 Set Collar
25070.0132
divided
32
80
13.0
30.0
20
6
577.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22720. - Ball-Ended Thrust Screws, headless / round ball
Halder
22.12.2022
EH 22350. - Lifting Pins, self-locking
Halder
22.12.2022
EH 25069. - Set collars
Halder
22.12.2022
EH 25069. - Set collars
Halder
22.12.2022
GN 707.2 - ELESA-Semi-split set collars Clamping assembly
Elesa
26.09.2023
EH 22120. - Index Bolts / without plastic cover for grip
Halder
22.12.2022
ERX-p - ELESA-Adjustable handles
Elesa
24.06.2024
EH 22030. - Spring Plungers with ball and internal hexagon
Halder
14.03.2024
MAE-GET-KLR-AL - Shaft Collars, Clamp Collars Double-Split, Diameter 3mm - ...
MÄDLER
26.04.2024
GN 918 - ELESA-Cam locking levers
Elesa
24.06.2024
EH 25071. - Set Collars, for quick setting
Halder
22.12.2022
EH 24640. - Palm Grips DIN 6335, plastic
Halder
22.12.2022
EH 22380. - Ball Lock Pins, self-locking, with elastic grip, precipitation-...
Halder
22.12.2022
EH 25100. - Quick Plug Couplings with radial offset compensation / with cou...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表