您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25050. - Tapered Shaft Hubs with lock nut
Halder
Standard Parts
Machine Elements
EH 25050. Tapered Shaft Hubs, with lock nut
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2505_1/eh_2505_1_assmtab.prj},{NB=EH 25050.0116 Welle-Nabe-Spannsatz},{BESTNR=25050.0116},{BESTNRX=2505.116},{AUS=mit Kontersechskant},{D1=16},{D2=24},{L1=28},{L2=22},{L3=15},{SW=27},{TA=65},{M=106},{FA=13.3},{PW=156},{PN=107},{G=70},{VERS=8.000},{PPATH=eh_2505_1_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
h9
[mm]
D2
H9
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
TA
max.
[Nm]
M
max.
[Nm]
FA
max.
[kN]
PW
max.
[N/mm²]
PN
max.
[N/mm²]
G
weight
[g]
EH 25050.0105 Tapered Sha...
25050.0105
with lock nut
5
12
19
15
9
14
9.9
10.1
4
264
119
18
EH 25050.0106 Tapered Sha...
25050.0106
with lock nut
6
12
19
15
9
14
9.9
12.1
4
220
119
17
EH 25050.0108 Tapered Sha...
25050.0108
with lock nut
8
14
22
17
11
16
16.9
23.4
5.8
179
121
23
EH 25050.0109 Tapered Sha...
25050.0109
with lock nut
9
18
24
19
12
22
34.9
43.7
9.7
245
127
47
EH 25050.0110 Tapered Sha...
25050.0110
with lock nut
10
18
24
19
12
22
34.9
48.6
9.7
221
127
46
EH 25050.0111 Tapered Sha...
25050.0111
with lock nut
11
20
24
19
12
22
43.8
59.9
10.9
225
128
47
EH 25050.0112 Tapered Sha...
25050.0112
with lock nut
12
20
24
19
12
22
43.8
65.3
10.9
206
128
45
EH 25050.0114 Tapered Sha...
25050.0114
with lock nut
14
24
28
22
15
27
65
93
13.3
178
107
78
EH 25050.0115 Tapered Sha...
25050.0115
with lock nut
15
24
28
22
15
27
65
99
13.3
166
107
75
EH 25050.0116 Tapered Sha...
25050.0116
with lock nut
16
24
28
22
15
27
65
106
13.3
156
107
70
EH 25050.0118 Tapered Sha...
25050.0118
with lock nut
18
30
36
27
17
36
161
223
24.8
224
145
179
EH 25050.0119 Tapered Sha...
25050.0119
with lock nut
19
30
36
27
17
36
161
235
24.8
212
145
169
EH 25050.0120 Tapered Sha...
25050.0120
with lock nut
20
30
36
27
17
36
161
248
24.8
201
145
213
EH 25050.0122 Tapered Sha...
25050.0122
with lock nut
22
38
41
30
20
46
250
349
31.8
197
122
341
EH 25050.0124 Tapered Sha...
25050.0124
with lock nut
24
38
41
30
20
46
250
381
31.8
180
122
320
EH 25050.0125 Tapered Sha...
25050.0125
with lock nut
25
38
41
30
20
46
250
397
31.8
173
122
310
EH 25050.0128 Tapered Sha...
25050.0128
with lock nut
28
42
44
33
23
50
355
565
40.4
174
123
370
EH 25050.0130 Tapered Sha...
25050.0130
with lock nut
30
42
44
33
23
50
355
605
40.4
162
123
348
EH 25050.0132 Tapered Sha...
25050.0132
with lock nut
32
50
51
38
28
55
490
764
47.8
166
112
555
EH 25050.0135 Tapered Sha...
25050.0135
with lock nut
35
50
51
38
28
55
490
836
47.8
151
112
501
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22730. - Self-Aligning Pads / with male thread, flat-faced ball, plain s...
Halder
22.12.2022
EH 25050. - Tapered Shaft Hubs without lock nut
Halder
22.12.2022
MAE-SPS-TT-3-16 - Locking Assemblies TT 3-16 mm, Steel
MÄDLER
10.04.2024
31141 - Dial gauge holders with fine-adjustment
norelem
26.06.2024
32540 - Dial gauges DIN 878
norelem
30.05.2024
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rota...
Halder
22.12.2022
EH 25050. - Tapered Shaft Hubs, with lock nut, stainless steel
Halder
22.12.2022
AMF 6809S - Clamping screw holder
AMF - ANDREAS MAIER Fellbach
08.02.2024
EH 23240. - Stabilizing Clamping Jaws
Halder
22.12.2022
Locking assemblies BK13 self-centering
Haberkorn
21.02.2022
EH 23010. - Nuts for T-slots, DIN 508
Halder
22.12.2022
EH 24400. - Adjustable Clamping Levers with screw
Halder
22.12.2022
EH 25050. - Tapered Shaft Hubs, without lock nut, stainless steel
Halder
22.12.2022
KBS 59 - Locking Device
KBK Antriebstechnik
26.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表