您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24790. - Knurled Thumb Screws, DIN 464
Halder
Standard Parts
Operating Elements
EH 24790. Knurled Thumb Screws, DIN 464
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2479/eh_2479.prj},{NB=EH 24790.0162 hohe Raendelschraube},{BESTNR=24790.0162},{BESTNRX=2479.162},{AUS=Stahl},{D1=M8},{NDMD1=8.000},{KDMD1=6.466},{L=35},{D2=30},{D3=16},{H=18.0},{K=6.0},{G=60.0},{D1X=8},{DK=6.8},{B=0.6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
G
weight
[g]
EH 24790.0074 Knurled Thu...
24790.0074
steel
M3
6
12
6
7.5
2.5
3.7
EH 24790.0076 Knurled Thu...
24790.0076
steel
M3
10
12
6
7.5
2.5
3.8
EH 24790.0077 Knurled Thu...
24790.0077
steel
M3
12
12
6
7.5
2.5
4.0
EH 24790.0079 Knurled Thu...
24790.0079
steel
M3
16
12
6
7.5
2.5
4.0
EH 24790.0081 Knurled Thu...
24790.0081
steel
M3
20
12
6
7.5
2.5
4.5
EH 24790.0092 Knurled Thu...
24790.0092
steel
M4
5
16
8
9.5
3.5
7.7
EH 24790.0094 Knurled Thu...
24790.0094
steel
M4
8
16
8
9.5
3.5
7.9
EH 24790.0095 Knurled Thu...
24790.0095
steel
M4
10
16
8
9.5
3.5
8.1
EH 24790.0096 Knurled Thu...
24790.0096
steel
M4
12
16
8
9.5
3.5
8.3
EH 24790.0098 Knurled Thu...
24790.0098
steel
M4
16
16
8
9.5
3.5
8.4
EH 24790.0100 Knurled Thu...
24790.0100
steel
M4
20
16
8
9.5
3.5
9.1
EH 24790.0102 Knurled Thu...
24790.0102
steel
M4
25
16
8
9.5
3.5
9.0
EH 24790.0112 Knurled Thu...
24790.0112
steel
M5
6
20
10
11.5
4.0
14.0
EH 24790.0113 Knurled Thu...
24790.0113
steel
M5
8
20
10
11.5
4.0
15.0
EH 24790.0114 Knurled Thu...
24790.0114
steel
M5
10
20
10
11.5
4.0
15.0
EH 24790.0115 Knurled Thu...
24790.0115
steel
M5
12
20
10
11.5
4.0
15.0
EH 24790.0117 Knurled Thu...
24790.0117
steel
M5
16
20
10
11.5
4.0
16.0
EH 24790.0119 Knurled Thu...
24790.0119
steel
M5
20
20
10
11.5
4.0
16.0
EH 24790.0121 Knurled Thu...
24790.0121
steel
M5
25
20
10
11.5
4.0
17.0
EH 24790.0123 Knurled Thu...
24790.0123
steel
M5
30
20
10
11.5
4.0
17.0
EH 24790.0132 Knurled Thu...
24790.0132
steel
M6
8
24
12
15.0
5.0
28.0
EH 24790.0133 Knurled Thu...
24790.0133
steel
M6
10
24
12
15.0
5.0
27.0
EH 24790.0134 Knurled Thu...
24790.0134
steel
M6
12
24
12
15.0
5.0
28.0
EH 24790.0136 Knurled Thu...
24790.0136
steel
M6
16
24
12
15.0
5.0
28.0
EH 24790.0138 Knurled Thu...
24790.0138
steel
M6
20
24
12
15.0
5.0
29.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 24760. - Flat Knurled Nuts DIN 467
Halder
22.12.2022
EH 24580. - Handwheels DIN 950 cast-iron / without keyway, with fixed handl...
Halder
22.12.2022
DIN464 - Knurled thumb screws
Berger Tools
29.05.2023
EH 24770. - Flat Knurled Thumb Screws DIN 653
Halder
22.12.2022
EH 24740. - Star Grip Screws
Halder
22.12.2022
DIN 653 - Knurled thumb screws, thin type
Fabory
13.02.2023
EH 22590. - Leveling Pads / without bolt
Halder
22.12.2022
EH 23050. - Conical Seats DIN 6319, form D
Halder
22.12.2022
EH 23050. - Spherical Washers DIN 6319, form C
Halder
22.12.2022
DIN 464 - Knurled thumb screws
Ganter
19.06.2024
EH 24591. - Handwheel similar to DIN 950, without keyway, without handle
Halder
22.12.2022
EH 22110. - Index Plungers compact with hexagon collar, with T-Handle
Halder
22.12.2022
EH 24560. - Ball Knobs / with threaded bush, form E
Halder
22.12.2022
EH 24780. - Knurled Nuts (with Collar), DIN 466
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表