您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24780. - Knurled Nuts (with Collar), DIN 466
Halder
Standard Parts
Operating Elements
EH 24780. Knurled Nuts (with Collar), DIN 466
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2478/eh_2478.prj},{NB=EH 24780.0100 hohe Raendelmutter},{BESTNR=24780.0100},{BESTNRX=2478.100},{AUS=Stahl},{D1=M10},{NDMD1=10.000},{KDMD1=8.376},{D2=36},{D3=20},{H=23.0},{K=8.0},{G=83},{D1X=10},{DK=8.5},{C=0.8},{R=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
G
weight
[g]
EH 24780.0030 Knurled Nut
24780.0030
steel
M3
12
6
7.5
2.5
3
EH 24780.0040 Knurled Nut
24780.0040
steel
M4
16
8
9.5
3.5
7
EH 24780.0050 Knurled Nut
24780.0050
steel
M5
20
10
11.5
4.0
13
EH 24780.0060 Knurled Nut
24780.0060
steel
M6
24
12
15.0
5.0
24
EH 24780.0080 Knurled Nut
24780.0080
steel
M8
30
16
18.0
6.0
46
EH 24780.0100 Knurled Nut
24780.0100
steel
M10
36
20
23.0
8.0
83
EH 24780.0120 Knurled Nut
24780.0120
steel
M12
40
22
25.0
10.0
118
EH 24780.0240 Knurled Nut
24780.0240
Stainless Steel
M4
16
8
9.5
3.5
7
EH 24780.0250 Knurled Nut
24780.0250
Stainless Steel
M5
20
10
11.5
4.0
13
EH 24780.0260 Knurled Nut
24780.0260
Stainless Steel
M6
24
12
15.0
5.0
24
EH 24780.0280 Knurled Nut
24780.0280
Stainless Steel
M8
30
16
18.0
6.0
46
EH 24780.0300 Knurled Nut
24780.0300
Stainless Steel
M10
36
20
23.0
8.0
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表