目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
246.5. - FIBROFLEX®-圆弹簧 80 肖氏硬度 A, DIN ISO 10069-1
FIBRO
标准件
弹簧
FIBROFLEX® 弹簧
FIBROFLEX® 圆形弹簧
Powered by
CAD模型選擇
{fibro/normalien/f/f03/f03_02/246-5.prj},{NB=246.5.063.032},{DOC=246_pdf},{FH=80 Shore A},{D1=63.000},{L0=32.000},{D2=17.000},{D3=81.000},{FMAX=11.200},{FMAXN=18650.000},{ZTC=39172900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
FH
弹簧硬度
ⁿ/ₐ
D1
外径
[mm]
L0
未加负荷时弹簧的长度
[mm]
D2
内径
[mm]
D3
[mm]
FMAX
[mm]
FMAXN
[N]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
246.5.016.012
246.5.016.012
80 Shore A
16.000
12.500
6.500
21.000
4.300
1020.000
39172900
0.002
246.5.016.016
246.5.016.016
80 Shore A
16.000
16.000
6.500
21.000
5.600
980.000
39172900
0.003
246.5.016.020
246.5.016.020
80 Shore A
16.000
20.000
6.500
21.000
7.000
950.000
39172900
0.004
246.5.016.025
246.5.016.025
80 Shore A
16.000
25.000
6.500
21.000
8.700
940.000
39172900
0.004
246.5.020.016
246.5.020.016
80 Shore A
20.000
16.000
8.500
26.000
5.600
1530.000
39172900
0.004
246.5.020.020
246.5.020.020
80 Shore A
20.000
20.000
8.500
26.000
7.000
1510.000
39172900
0.006
246.5.020.025
246.5.020.025
80 Shore A
20.000
25.000
8.500
26.000
8.700
1500.000
39172900
0.007
246.5.020.032
246.5.020.032
80 Shore A
20.000
32.000
8.500
26.000
10.600
1490.000
39172900
0.009
246.5.025.020
246.5.025.020
80 Shore A
25.000
20.000
10.500
32.000
7.000
2600.000
39172900
0.009
246.5.025.025
246.5.025.025
80 Shore A
25.000
25.000
10.500
32.000
8.700
2550.000
39172900
0.011
246.5.025.032
246.5.025.032
80 Shore A
25.000
32.000
10.500
32.000
10.600
2520.000
39172900
0.014
246.5.025.040
246.5.025.040
80 Shore A
25.000
40.000
10.500
32.000
14.000
2500.000
39172900
0.017
246.5.032.032
246.5.032.032
80 Shore A
32.000
32.000
13.500
42.000
10.600
3900.000
39172900
0.023
246.5.032.040
246.5.032.040
80 Shore A
32.000
40.000
13.500
42.000
14.000
3850.000
39172900
0.028
246.5.032.050
246.5.032.050
80 Shore A
32.000
50.000
13.500
42.000
17.500
3820.000
39172900
0.035
246.5.032.063
246.5.032.063
80 Shore A
32.000
63.000
13.500
42.000
22.000
3800.000
39172900
0.045
246.5.040.032
246.5.040.032
80 Shore A
40.000
32.000
13.500
52.000
10.600
6700.000
39172900
0.038
246.5.040.040
246.5.040.040
80 Shore A
40.000
40.000
13.500
52.000
14.000
6600.000
39172900
0.048
246.5.040.050
246.5.040.050
80 Shore A
40.000
50.000
13.500
52.000
17.500
6550.000
39172900
0.060
246.5.040.063
246.5.040.063
80 Shore A
40.000
63.000
13.500
52.000
22.000
6500.000
39172900
0.075
246.5.040.080
246.5.040.080
80 Shore A
40.000
80.000
13.500
52.000
28.000
6480.000
39172900
0.095
246.5.050.032
246.5.050.032
80 Shore A
50.000
32.000
17.000
65.000
10.600
10800.000
39172900
0.059
246.5.050.040
246.5.050.040
80 Shore A
50.000
40.000
17.000
65.000
14.000
10400.000
39172900
0.074
246.5.050.050
246.5.050.050
80 Shore A
50.000
50.000
17.000
65.000
17.500
10200.000
39172900
0.093
246.5.050.063
246.5.050.063
80 Shore A
50.000
63.000
17.000
65.000
22.000
10000.000
39172900
0.117
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表