您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24580. - Handwheels DIN 950 cast-iron / with keyway, with fixed handle
Halder
Standard Parts
Operating Elements
EH 24580. Handwheels, DIN 950 cast-iron
with keyway, with fixed handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2458/eh_2458_4/eh_2458_4.prj},{NB=EH 24580.0550 Handrad},{BESTNR=24580.0550},{BESTNR1=2458.550},{AUS=mit Nut, mit festem Griff EH 2445, montiert, form N-F/G, klein},{D1=400},{D2=30},{D3=65},{L1=38},{L2=25},{AA=5},{ZB=36},{B3=8},{T=33.3},{G=10460},{D5=80},{H1=34},{H2=30},{B1=37},{A=50},{C=12},{E=171},{B2=26},{R5=16.0},{F=f3},{ID=2445036},{ROT=3.000},{X=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H7 small-large
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
AA
number of spokes
[mm]
ZB
corresponding Machine Handles DIN 39/DIN 98
[mm]
B3
[mm]
T
[mm]
G
weight
[g]
EH 24580.0500 Handwheel
24580.0500
with keyway, with fixed h...
80
10
24
16
13
3
16
3
11.4
410
EH 24580.0505 Handwheel
24580.0505
with keyway, with fixed h...
100
10
26
17
16
3
16
3
11.4
550
EH 24580.0510 Handwheel
24580.0510
with keyway, with fixed h...
125
12
28
18
18
3
20
4
13.8
835
EH 24580.0515 Handwheel
24580.0515
with keyway, with fixed h...
140
14
30
19
20
3
20
5
16.3
1025
EH 24580.0520 Handwheel
24580.0520
with keyway, with fixed h...
160
14
32
20
20
3
25
5
16.3
1380
EH 24580.0530 Handwheel
24580.0530
with keyway, with fixed h...
200
18
38
24
21
3
25
6
20.8
2180
EH 24580.0540 Handwheel
24580.0540
with keyway, with fixed h...
250
22
45
28
22
5
32
6
24.8
4160
EH 24580.0545 Handwheel
24580.0545
with keyway, with fixed h...
315
26
53
33
23
5
32
8
29.3
6160
EH 24580.0550 Handwheel
24580.0550
with keyway, with fixed h...
400
30
65
38
25
5
36
8
33.3
10460
EH 24580.0501 Handwheel
24580.0501
with keyway, with fixed h...
80
12
24
16
13
3
16
3
13.0
410
EH 24580.0506 Handwheel
24580.0506
with keyway, with fixed h...
100
12
26
17
16
3
16
3
13.0
550
EH 24580.0511 Handwheel
24580.0511
with keyway, with fixed h...
125
14
28
18
18
3
20
4
16.0
835
EH 24580.0516 Handwheel
24580.0516
with keyway, with fixed h...
140
16
30
19
20
3
20
5
18.0
1025
EH 24580.0521 Handwheel
24580.0521
with keyway, with fixed h...
160
16
32
20
20
3
25
5
18.0
1380
EH 24580.0531 Handwheel
24580.0531
with keyway, with fixed h...
200
22
38
24
21
3
25
6
24.0
2180
EH 24580.0541 Handwheel
24580.0541
with keyway, with fixed h...
250
26
45
28
22
5
32
6
29.0
4160
EH 24580.0546 Handwheel
24580.0546
with keyway, with fixed h...
315
30
53
33
23
5
32
8
33.0
6160
EH 24580.0551 Handwheel
24580.0551
with keyway, with fixed h...
400
34
65
38
25
5
36
8
37.0
10460
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0671 - Handwheels DIN 950, grey cast iron
KIPP
27.05.2024
K1208 - Handwheels DIN 950, stainless steel
KIPP
27.05.2024
EH 24610. - Spoked Handwheels light metal / with keyway, with cylindrical h...
Halder
22.12.2022
Stop valves without seal, pneumatically operated, rotary actuator - Regulat...
NORO
31.12.2023
EH 24580. - Handwheels DIN 950 cast-iron / without keyway, without handle
Halder
22.12.2022
EH 24580. - Handwheels DIN 950 cast-iron / with keyway, with rotating handl...
Halder
22.12.2022
K0160 - Handwheels DIN 950, aluminium
KIPP
27.05.2024
Bagging valves without seal, manually operated - Regulating and shut-off va...
NORO
24.05.2023
21962 - Position indicators for handwheels analogue-digital display
norelem
26.06.2024
EH 24590. - Handwheels DIN 950 light-metal / with keyway, with fixed handle
Halder
22.12.2022
EH 23050. - Conical Seats DIN 6319, form G
Halder
22.12.2022
EH 24660. - Star Grips DIN 6336, light metal / with threaded blind hole, fo...
Halder
22.12.2022
GN 324 - Handwheels, matt black plastic coated, with keyway, Type R, with r...
JW Winco
25.06.2024
EH 24580. - Handwheels DIN 950 cast-iron / without keyway, with fixed handl...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表