您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24310. - U-Handles with support washer
Halder
Standard Parts
Operating Elements
EH 24310. U-Handles with support washer
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2431/eh_2431_1_asmtab.prj},{NB=EH24310.0360 Buegelgriff},{BESTNR=24310.0360},{BESTNR1=2431.360},{AUS=Stahl, kunststoffbeschichtet, schwarz},{D1=8},{L=120},{D2=M4},{NDM=4.000},{D3=12},{H=35},{R=10},{T=8},{G=66},{PPATH=eh_2431_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H
[mm]
R
[mm]
T
min.
[mm]
G
Weight
[g]
EH24310.0010 U-Handle
24310.0010
steel, chromium-plated
8
55
M4
12
35
12
8
41
EH24310.0020 U-Handle
24310.0020
steel, chromium-plated
8
64
M4
12
35
12
8
44
EH24310.0030 U-Handle
24310.0030
steel, chromium-plated
8
88
M4
12
35
12
8
54
EH24310.0040 U-Handle
24310.0040
steel, chromium-plated
8
96
M4
12
35
12
8
57
EH24310.0050 U-Handle
24310.0050
steel, chromium-plated
8
100
M4
12
35
12
8
60
EH24310.0060 U-Handle
24310.0060
steel, chromium-plated
8
120
M4
12
35
12
8
66
EH24310.0110 U-Handle
24310.0110
steel, chromium-plated
8
128
M4
12
35
12
8
69
EH24310.0120 U-Handle
24310.0120
steel, chromium-plated
10
88
M5
15
43
12
12
91
EH24310.0130 U-Handle
24310.0130
steel, chromium-plated
10
100
M5
15
43
12
12
98
EH24310.0140 U-Handle
24310.0140
steel, chromium-plated
10
120
M5
15
43
12
12
109
EH24310.0150 U-Handle
24310.0150
steel, chromium-plated
10
180
M5
15
43
12
12
146
EH24310.0160 U-Handle
24310.0160
steel, chromium-plated
10
200
M5
15
43
12
12
161
EH24310.0170 U-Handle
24310.0170
steel, chromium-plated
10
235
M5
15
43
12
12
183
EH24310.0205 U-Handle
24310.0205
steel, plastic coated, bl...
6
32
M3
9
26
7
7
20
EH24310.0215 U-Handle
24310.0215
steel, plastic coated, bl...
6
45
M3
9
26
7
7
21
EH24310.0225 U-Handle
24310.0225
steel, plastic coated, bl...
6
55
M3
9
26
7
7
22
EH24310.0235 U-Handle
24310.0235
steel, plastic coated, bl...
6
64
M3
9
26
7
7
24
EH24310.0245 U-Handle
24310.0245
steel, plastic coated, bl...
6
88
M3
9
26
7
7
29
EH24310.0310 U-Handle
24310.0310
steel, plastic coated, bl...
8
55
M4
12
35
10
8
41
EH24310.0320 U-Handle
24310.0320
steel, plastic coated, bl...
8
64
M4
12
35
10
8
44
EH24310.0330 U-Handle
24310.0330
steel, plastic coated, bl...
8
88
M4
12
35
10
8
54
EH24310.0340 U-Handle
24310.0340
steel, plastic coated, bl...
8
96
M4
12
35
10
8
57
EH24310.0350 U-Handle
24310.0350
steel, plastic coated, bl...
8
100
M4
12
35
10
8
60
EH24310.0360 U-Handle
24310.0360
steel, plastic coated, bl...
8
120
M4
12
35
10
8
66
EH24310.0410 U-Handle
24310.0410
steel, plastic coated, bl...
8
128
M4
12
35
10
8
69
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 24320. - U-Handles, plastic, front mounting
Halder
22.12.2022
GN 565.1 - ELESA-Bridge handles
Elesa
24.06.2024
EH 24730. - Grub Screws with Palm Grip
Halder
22.12.2022
EH 24300. - U-Handles
Halder
14.03.2024
EH 24440. - Adjustable Clamping Levers with screw
Halder
22.12.2022
B0320 - Pull handles high-gloss chromed
Blohm
03.06.2024
ULF - Aluminum Pull
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
GN 725 - Cabinet ''U'' handles
Ganter
19.06.2024
M.643 - Bridge handles
Elesa+Ganter
21.06.2024
GN725 - Cabinet ''U'' handles
Berger Tools
04.04.2023
EH 23310. - Down-Thrust Clamps with Eccentric Clamping Lever, size 44 x 30
Halder
22.12.2022
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with button handle
Halder
22.12.2022
EH 24300. - U-Handles, front mounting
Halder
14.03.2024
GN 425.6 - Round Cabinet "U" Handles with Tapped Blind Holes Metric
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表