您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2315
EMUGE-FRANKEN
FRANKEN
HSS End Mills and Slot Drills
Powered by
CAD模型選擇
{emuge/franken/hss-schaft-20und20langlochfre4ser/2315.prj},{NB=2315.010},{SHA256=2sSa98f2Y09RwTOv0sdhQSVb7e38h/Z7hUmFkbNVXGA=},{INAME=2315_010000_gen},{NAME=2315_010000_gen},{DOC=2315/2315_010000.pdf},{NSM=DIN4000-82},{J21=2315.010},{J22=Langlochfräser},{J3=F},{BLD=2},{H3=HSS},{J1=WN},{J6=ZYL01001005},{J8=FNB, FNU, FDR, FEC},{A1=10.00},{B2=22},{B3=55},{B5=95},{B71=22},{C11=ZYL},{C12=10},{C2=100},{C3=10},{C31=h6},{F1=R},{F21=3},{F22=3},{F3=R},{H11=HSSE},{H22=0},{DXF=2315/2315_010000.dxf},{XML=2315/2315_010000.xml},{CSV=2315/2315_010000.csv},{STP=2315/2315_010000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
2315.0028
DIN4000-82
2315.0028
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
2.80
8
20
56
8
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
2315.003
DIN4000-82
2315.003
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
3.00
8
20
56
8
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
2315.0038
DIN4000-82
2315.0038
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
3.80
11
27
63
11
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
2315.004
DIN4000-82
2315.004
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
4.00
11
27
63
11
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
2315.0048
DIN4000-82
2315.0048
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
4.80
13
32
68
13
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
2315.005
DIN4000-82
2315.005
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
5.00
13
32
68
13
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
2315.00575
DIN4000-82
2315.00575
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
5.75
13
32
68
13
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
2315.006
DIN4000-82
2315.006
Langlochfräser
F
2
HSS
WN
ZYL00601005
FNB, FNU, FDR, FEC
6.00
13
32
68
13
ZYL
10
60
6
h6
R
3
3
R
HSSE
0
2315.007
DIN4000-82
2315.007
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
7.00
16
40
80
16
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
2315.00775
DIN4000-82
2315.00775
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
7.75
19
48
88
19
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
2315.008
DIN4000-82
2315.008
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
8.00
19
48
88
19
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
2315.009
DIN4000-82
2315.009
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
9.00
19
48
88
19
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
2315.0097
DIN4000-82
2315.0097
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
9.70
22
55
95
22
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
2315.010
DIN4000-82
2315.010
Langlochfräser
F
2
HSS
WN
ZYL01001005
FNB, FNU, FDR, FEC
10.00
22
55
95
22
ZYL
10
100
10
h6
R
3
3
R
HSSE
0
2315.011
DIN4000-82
2315.011
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
11.00
22
57
102
22
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
2315.0117
DIN4000-82
2315.0117
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
11.70
26
65
110
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
2315.012
DIN4000-82
2315.012
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
12.00
26
65
110
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
2315.013
DIN4000-82
2315.013
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
13.00
26
65
110
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
2315.0137
DIN4000-82
2315.0137
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
13.70
26
65
110
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
2315.014
DIN4000-82
2315.014
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
14.00
26
65
110
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
2315.015
DIN4000-82
2315.015
Langlochfräser
F
2
HSS
WN
ZYL01201005
FNB, FNU, FDR, FEC
15.00
26
65
110
26
ZYL
10
120
12
h6
R
3
3
R
HSSE
0
2315.0157
DIN4000-82
2315.0157
Langlochfräser
F
2
HSS
WN
ZYL01601005
FNB, FNU, FDR, FEC
15.70
32
75
123
32
ZYL
10
160
16
h6
R
3
3
R
HSSE
0
2315.0177
DIN4000-82
2315.0177
Langlochfräser
F
2
HSS
WN
ZYL01601005
FNB, FNU, FDR, FEC
17.70
32
75
123
32
ZYL
10
160
16
h6
R
3
3
R
HSSE
0
2315.018
DIN4000-82
2315.018
Langlochfräser
F
2
HSS
WN
ZYL01601005
FNB, FNU, FDR, FEC
18.00
32
75
123
32
ZYL
10
160
16
h6
R
3
3
R
HSSE
0
2315.019
DIN4000-82
2315.019
Langlochfräser
F
2
HSS
WN
ZYL01601005
FNB, FNU, FDR, FEC
19.00
32
75
123
32
ZYL
10
160
16
h6
R
3
3
R
HSSE
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表