Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23050 - Rigid couplings one-piece
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23050.prj},{NB=23050-1500},{BEST=23050-1500},{MATERIAL=Stahl},{C=M 10 x 25},{D1=50},{D4=85},{L=124},{R=93.2},{ANZDM=77},{NM=2250},{GEW=3.3400},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{EAN=4059495327150},{NDM=10.0},{SW=8.0},{XA=25.0},{XB=16.0},{XC=10.0},{XD=11.0},{XE=18.0},{XF=34.000},{XG=32.000},{XH=2.000},{XI=10.000},{XJ=15.000},{XK=46.000},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
C
diameter
[(DIN 912 A2 - 70)]
D1
diameter
[mm]
D4
diameter
[mm]
L
Length
[Nm]
R
diameter
[mm]
ANZDM
Tightening torque of screws (nm)
[Nm]
NM
nominal torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23050-1080
23050-1080
Steel
M 3 x 8
8
24
35
26.8
2,1
50
0.0973
Yes
84836040
4059495327129
31.12.2099
98% Warenverfügbarkeit. N...
23050-1100
23050-1100
Steel
M 4 x 12
10
29
45
32.7
4,6
70
0.1886
Yes
84836040
4059495237428
31.12.2099
98% Warenverfügbarkeit. N...
23050-1120
23050-1120
Steel
M 4 x 12
12
29
45
32.7
4,6
70
0.1807
Yes
84836040
4059495237435
31.12.2099
98% Warenverfügbarkeit. N...
23050-1140
23050-1140
Steel
M 5 x 16
14
34
50
39.4
9,5
190
0.2746
Yes
84836040
4059495237442
31.12.2099
98% Warenverfügbarkeit. N...
23050-1150
23050-1150
Steel
M 5 x 16
15
34
50
39.4
9,5
190
0.2639
Yes
84836040
4059495237459
31.12.2099
98% Warenverfügbarkeit. N...
23050-1160
23050-1160
Steel
M 5 x 16
16
34
50
39.4
9,5
190
0.2554
Yes
84836040
4059495237466
31.12.2099
98% Warenverfügbarkeit. N...
23050-1190
23050-1190
Steel
M 6 x 18
19
42
65
48.2
16
300
0.5097
Yes
84836040
4059495237473
31.12.2099
98% Warenverfügbarkeit. N...
23050-1200
23050-1200
Steel
M 6 x 18
20
42
65
48.2
16
350
0.5058
Yes
84836040
4059495237480
31.12.2099
98% Warenverfügbarkeit. N...
23050-1250
23050-1250
Steel
M 6 x 18
25
45
75
50.8
16
390
0.5955
Yes
84836040
4059495237497
31.12.2099
98% Warenverfügbarkeit. N...
23050-1300
23050-1300
Steel
M 6 x 18
30
54
83
58.6
16
475
0.9154
Yes
84836040
4059495237503
31.12.2099
98% Warenverfügbarkeit. N...
23050-1350
23050-1350
Steel
M 8 x 25
35
67
95
74.1
39
1100
1.7920
Yes
84836040
4059495327136
31.12.2099
98% Warenverfügbarkeit. N...
23050-1400
23050-1400
Steel
M 8 x 25
40
77
108
83.4
39
1325
2.7100
Yes
84836040
4059495327143
31.12.2099
98% Warenverfügbarkeit. N...
23050-1500
23050-1500
Steel
M 10 x 25
50
85
124
93.2
77
2250
3.3400
Yes
84836040
4059495327150
31.12.2099
98% Warenverfügbarkeit. N...
23050-2080
23050-2080
Stainless steel
M 3 x 8
8
24
35
26.8
1,1
16
0.0985
Yes
84836040
4059495327167
31.12.2099
98% Warenverfügbarkeit. N...
23050-2100
23050-2100
Stainless steel
M 4 x 12
10
29
45
32.7
2,5
70
0.1900
Yes
84836040
4059495237510
31.12.2099
98% Warenverfügbarkeit. N...
23050-2120
23050-2120
Stainless steel
M 4 x 12
12
29
45
32.7
2,5
70
0.1779
Yes
84836040
4059495237527
31.12.2099
98% Warenverfügbarkeit. N...
23050-2140
23050-2140
Stainless steel
M 5 x 16
14
34
50
39.4
5,4
160
0.2777
Yes
84836040
4059495237534
31.12.2099
98% Warenverfügbarkeit. N...
23050-2150
23050-2150
Stainless steel
M 5 x 16
15
34
50
39.4
5,4
160
0.2662
Yes
84836040
4059495237541
31.12.2099
98% Warenverfügbarkeit. N...
23050-2160
23050-2160
Stainless steel
M 5 x 16
16
34
50
39.4
5,4
160
0.2575
Yes
84836040
4059495237558
31.12.2099
98% Warenverfügbarkeit. N...
23050-2190
23050-2190
Stainless steel
M 6 x 18
19
42
65
48.2
9,6
260
0.5235
Yes
84836040
4059495237565
31.12.2099
98% Warenverfügbarkeit. N...
23050-2200
23050-2200
Stainless steel
M 6 x 18
20
42
65
48.2
9,6
300
0.5049
Yes
84836040
4059495237572
31.12.2099
98% Warenverfügbarkeit. N...
23050-2250
23050-2250
Stainless steel
M 6 x 18
25
45
75
50.8
9,6
325
0.6023
Yes
84836040
4059495237589
31.12.2099
98% Warenverfügbarkeit. N...
23050-2300
23050-2300
Stainless steel
M 6 x 18
30
54
83
58.6
9,6
400
0.9700
Yes
84836040
4059495237596
31.12.2099
98% Warenverfügbarkeit. N...
23050-2350
23050-2350
Stainless steel
M 8 x 25
35
67
95
74.1
23
330
1.8000
Yes
84836040
4059495327174
31.12.2099
98% Warenverfügbarkeit. N...
23050-2400
23050-2400
Stainless steel
M 8 x 25
40
77
108
83.4
23
400
2.7090
Yes
84836040
4059495327181
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성