Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22432 - Bevel gears, plastic, ratio 1:1 injection-moulded, straight teeth, engagement angle 20°
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Bevel gears
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/kegelraeder/22432.prj},{NB=22432-135110016},{BEST=22432-135110016},{AUSF=Polyacetal},{UEBERSETZUNG=1:1},{MODUL=3.5},{ZZ=16},{A=49.5},{B=15.8},{D=61.4},{D1=56},{D2=33.3},{D3=18.0},{L=33.1},{L1=14.6},{L2=28.0},{PASSGRAD=22432-135110016},{MOMENT=389.1},{GEW=0.0466},{BS=Infotext},{ROHS=Yes},{ZTN=84839080},{EAN=4059495455532},{XA=26.5},{XB=23.5},{XC=42.5},{FILTER=NORELEM,},{XD=36.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
[mm]
AUSF
version
ⁿ/ₐ
UEBERSETZUNG
Transmission ratio
[mm]
MODUL
Module
[mm]
ZZ
No. of teeth
ⁿ/ₐ
A
distance
[mm]
B
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
height
[mm]
L1
height
[mm]
L2
height
[mm]
PASSGRAD
matching opposing gear
ⁿ/ₐ
MOMENT
max. torque Ncm
[Ncm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22432-105110016
22432-105110016
Polyacetal
1:1
0.5
16
10.5
2.0
8.7
8
7.0
3.0
8.1
6.0
8.1
22432-105110016
1.0
0.0003
Yes
84839080
4059495455464
31.12.2099
98% Warenverfügbarkeit. N...
22432-110110016
22432-110110016
Polyacetal
1:1
1.0
16
18.4
4.7
17.6
16
12.0
5.0
13.6
8.0
13.6
22432-110110016
9.4
0.0019
Yes
84839080
4059495455471
31.12.2099
98% Warenverfügbarkeit. N...
22432-110110030
22432-110110030
Polyacetal
1:1
1.0
30
25.1
7.0
31.0
30
15.0
6.0
15.4
7.6
13.3
22432-110110030
26.3
0.0061
Yes
84839080
4059495455488
31.12.2099
98% Warenverfügbarkeit. N...
22432-115110016
22432-115110016
Polyacetal
1:1
1.5
16
25.8
7.0
26.4
24
18.5
8.0
18.4
10.0
16.2
22432-115110016
31.6
0.0060
Yes
84839080
4059495455495
31.12.2099
98% Warenverfügbarkeit. N...
22432-120110016
22432-120110016
Polyacetal
1:1
2.0
16
30.4
10.0
34.9
32
21.9
10.0
21.2
9.7
18.3
22432-120110016
80.4
0.0111
Yes
84839080
4059495455501
31.12.2099
98% Warenverfügbarkeit. N...
22432-125110016
22432-125110016
Polyacetal
1:1
2.5
16
37.0
12.3
43.5
40
25.2
12.0
25.5
11.5
22.9
22432-125110016
154.5
0.0197
Yes
84839080
4059495455518
31.12.2099
98% Warenverfügbarkeit. N...
22432-130110016
22432-130110016
Polyacetal
1:1
3.0
16
43.0
13.8
52.3
48
28.8
14.0
29.2
13.2
25.7
22432-130110016
249.7
0.0310
Yes
84839080
4059495455525
31.12.2099
98% Warenverfügbarkeit. N...
22432-135110016
22432-135110016
Polyacetal
1:1
3.5
16
49.5
15.8
61.4
56
33.3
18.0
33.1
14.6
28.0
22432-135110016
389.1
0.0466
Yes
84839080
4059495455532
31.12.2099
98% Warenverfügbarkeit. N...
22432-205110016
22432-205110016
Polyketon
1:1
0.5
16
10.5
2.0
8.7
8
7.0
3.0
8.1
6.0
8.1
22432-205110016
1.0
0.0003
Yes
84839080
4059495455822
31.12.2099
98% Warenverfügbarkeit. N...
22432-210110016
22432-210110016
Polyketon
1:1
1.0
16
18.4
4.7
17.6
16
12.0
5.0
13.6
8.0
13.6
22432-210110016
9.9
0.0018
Yes
84839080
4059495455839
31.12.2099
98% Warenverfügbarkeit. N...
22432-210110030
22432-210110030
Polyketon
1:1
1.0
30
25.1
7.0
31.0
30
15.0
6.0
15.4
7.6
13.3
22432-210110030
27.7
0.0053
Yes
84839080
4059495455846
31.12.2099
98% Warenverfügbarkeit. N...
22432-215110016
22432-215110016
Polyketon
1:1
1.5
16
25.8
7.0
26.4
24
18.5
8.0
18.4
10.0
16.2
22432-215110016
33.2
0.0053
Yes
84839080
4059495455853
31.12.2099
98% Warenverfügbarkeit. N...
22432-220110016
22432-220110016
Polyketon
1:1
2.0
16
30.4
10.0
34.9
32
21.9
10.0
21.2
9.7
18.3
22432-220110016
84.4
0.0098
Yes
84839080
4059495455860
31.12.2099
98% Warenverfügbarkeit. N...
22432-225110016
22432-225110016
Polyketon
1:1
2.5
16
37.0
12.3
43.5
40
25.2
12.0
25.5
11.5
22.9
22432-225110016
162.3
0.0175
Yes
84839080
4059495455877
31.12.2099
98% Warenverfügbarkeit. N...
22432-230110016
22432-230110016
Polyketon
1:1
3.0
16
43.0
13.8
52.3
48
28.8
14.0
29.2
13.2
25.7
22432-230110016
262.2
0.0276
Yes
84839080
4059495455884
31.12.2099
98% Warenverfügbarkeit. N...
22432-235110016
22432-235110016
Polyketon
1:1
3.5
16
49.5
15.8
61.4
56
33.3
18.0
33.1
14.6
28.0
22432-235110016
408.6
0.0417
Yes
84839080
4059495455891
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
22430 - Bevel gears in steel, ratio 1:1; toothing milled, straight teeth, e...
norelem
26.06.2024
22432 - Bevel gears, plastic, ratio 1:2 injection-moulded, straight teeth, ...
norelem
26.06.2024
24266-01 - Pillow block bearing flange type 2-hole
norelem
26.06.2024
22710 - Bevel gears plastic housing
norelem
26.06.2024
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
22430 - Bevel gears in steel, ratio 1:4; toothing milled, straight teeth, e...
norelem
26.06.2024
22432 - Bevel gears, plastic, ratio 1:3 injection-moulded, straight teeth, ...
norelem
26.06.2024
22715 - Bevel gear drive with plastic bevel gears
norelem
26.06.2024
22400 - Spur gears in steel, module 1 toothing milled, straight teeth, enga...
norelem
26.06.2024
22420 - Gear racks in steel toothing milled, straight teeth, engagement ang...
norelem
26.06.2024
22712 - Bevel gears
norelem
26.06.2024
24215 - Pillow block bearing flange type UCFL 2-hole
norelem
26.06.2024
22432 - Bevel gears, plastic, ratio 1:4 injection-moulded, straight teeth, ...
norelem
26.06.2024
22500 - Worm gears, right-hand centre distance 25 mm
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성