您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - Socket Pins, with spring-loaded balls
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Socket Pins with spring-loaded balls
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2240/eh_2240.prj},{NB=EH 22400.0090 Steckbolzen},{BESTNR=22400.0090},{BESTNR1=2240.090},{D1=8},{L1=30},{D2=8.7},{D3=38},{D4=17.3},{L2=6.3},{L3=28.6},{L4=10.8},{AB=8},{SG=40},{ZU=15},{G=34},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting},{KG=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
0/-0.04
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
AB
location hole H11
ⁿ/ₐ
SG
shearing resistance, double
[kN]
ZU
tensile force not lubricated
[N]
G
weight
[g]
EH 22400.0062 Socket Pin
22400.0062
6
10
6.5
38
17.3
5.0
27.0
10.8
6
22
8
19
EH 22400.0064 Socket Pin
22400.0064
6
15
6.5
38
17.3
5.0
27.0
10.8
6
22
8
20
EH 22400.0066 Socket Pin
22400.0066
6
20
6.5
38
17.3
5.0
27.0
10.8
6
22
8
22
EH 22400.0068 Socket Pin
22400.0068
6
25
6.5
38
17.3
5.0
27.0
10.8
6
22
8
23
EH 22400.0070 Socket Pin
22400.0070
6
30
6.5
38
17.3
5.0
27.0
10.8
6
22
8
24
EH 22400.0075 Socket Pin
22400.0075
6
50
6.5
38
17.3
5.0
27.0
10.8
6
22
8
28
EH 22400.0084 Socket Pin
22400.0084
8
15
8.7
38
17.3
6.3
28.6
10.8
8
40
15
25
EH 22400.0086 Socket Pin
22400.0086
8
20
8.7
38
17.3
6.3
28.6
10.8
8
40
15
27
EH 22400.0088 Socket Pin
22400.0088
8
25
8.7
38
17.3
6.3
28.6
10.8
8
40
15
29
EH 22400.0090 Socket Pin
22400.0090
8
30
8.7
38
17.3
6.3
28.6
10.8
8
40
15
34
EH 22400.0095 Socket Pin
22400.0095
8
50
8.7
38
17.3
6.3
28.6
10.8
8
40
15
39
EH 22400.0104 Socket Pin
22400.0104
10
15
12.0
38
17.3
8.7
28.6
10.8
10
62
30
48
EH 22400.0106 Socket Pin
22400.0106
10
20
12.0
38
17.3
8.7
28.6
10.8
10
62
30
51
EH 22400.0108 Socket Pin
22400.0108
10
25
12.0
38
17.3
8.7
28.6
10.8
10
62
30
54
EH 22400.0110 Socket Pin
22400.0110
10
30
12.0
38
17.3
8.7
28.6
10.8
10
62
30
57
EH 22400.0115 Socket Pin
22400.0115
10
50
12.0
38
17.3
8.7
28.6
10.8
10
62
30
70
EH 22400.0122 Socket Pin
22400.0122
12
20
14.5
38
17.3
9.5
28.6
10.8
12
90
32
61
EH 22400.0124 Socket Pin
22400.0124
12
30
14.5
38
17.3
9.5
28.6
10.8
12
90
32
52
EH 22400.0126 Socket Pin
22400.0126
12
40
14.5
38
17.3
9.5
28.6
10.8
12
90
32
65
EH 22400.0128 Socket Pin
22400.0128
12
50
14.5
38
17.3
9.5
28.6
10.8
12
90
32
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表