您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral Plungers, with thread and steel pin, with sealing
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral Plungers with thread and steel pin, with sealing
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2215_4/eh_2215_4_assmtab.prj},{NB=EH 22150.0434 Seitendruckstueck (0)},{BESTNR=22150.0434},{BESTNR1=2215.434},{AUS=Stahlstift mit Abdichutung},{D1=M 12},{DNDM=12.000},{DKDM=9.853},{L1=19.5},{F=40},{D2=6},{L2=10},{S=0},{G=6.6},{VERS=13.000},{D3=3.4},{D4=12},{D5=10.2},{S1=1.000},{PPATH=eh_2215_4_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
-1
[mm]
F
spring load/max.
[mm]
D2
[mm]
L2
[mm]
G
weight
[g]
EH 22150.0410 Lateral Plu...
22150.0410
steel pin, with sealing
M 12
11.8
20
5
6
3.9
EH 22150.0411 Lateral Plu...
22150.0411
steel pin, with sealing
M 12
11.8
50
5
6
4.1
EH 22150.0412 Lateral Plu...
22150.0412
steel pin, with sealing
M 12
11.8
100
5
6
4.3
EH 22150.0414 Lateral Plu...
22150.0414
steel pin, with sealing
M 12
19.5
20
5
6
5.8
EH 22150.0415 Lateral Plu...
22150.0415
steel pin, with sealing
M 12
19.5
50
5
6
6.2
EH 22150.0416 Lateral Plu...
22150.0416
steel pin, with sealing
M 12
19.5
100
5
6
6.6
EH 22150.0418 Lateral Plu...
22150.0418
steel pin, with sealing
M 12
27.2
20
5
6
7.8
EH 22150.0419 Lateral Plu...
22150.0419
steel pin, with sealing
M 12
27.2
50
5
6
8.0
EH 22150.0420 Lateral Plu...
22150.0420
steel pin, with sealing
M 12
27.2
100
5
6
8.8
EH 22150.0430 Lateral Plu...
22150.0430
steel pin, with sealing
M 12
11.8
40
6
10
4.7
EH 22150.0431 Lateral Plu...
22150.0431
steel pin, with sealing
M 12
11.8
75
6
10
4.9
EH 22150.0432 Lateral Plu...
22150.0432
steel pin, with sealing
M 12
11.8
150
6
10
5.1
EH 22150.0434 Lateral Plu...
22150.0434
steel pin, with sealing
M 12
19.5
40
6
10
6.6
EH 22150.0435 Lateral Plu...
22150.0435
steel pin, with sealing
M 12
19.5
75
6
10
7.0
EH 22150.0436 Lateral Plu...
22150.0436
steel pin, with sealing
M 12
19.5
150
6
10
7.4
EH 22150.0438 Lateral Plu...
22150.0438
steel pin, with sealing
M 12
27.2
40
6
10
8.3
EH 22150.0439 Lateral Plu...
22150.0439
steel pin, with sealing
M 12
27.2
75
6
10
8.9
EH 22150.0440 Lateral Plu...
22150.0440
steel pin, with sealing
M 12
27.2
150
6
10
9.6
EH 22150.0450 Lateral Plu...
22150.0450
steel pin, with sealing
M 18 x 1.5
15.5
100
10
16
19.4
EH 22150.0451 Lateral Plu...
22150.0451
steel pin, with sealing
M 18 x 1.5
15.5
200
10
16
20.1
EH 22150.0452 Lateral Plu...
22150.0452
steel pin, with sealing
M 18 x 1.5
15.5
300
10
16
20.7
EH 22150.0454 Lateral Plu...
22150.0454
steel pin, with sealing
M 18 x 1.5
29.2
100
10
16
27.6
EH 22150.0455 Lateral Plu...
22150.0455
steel pin, with sealing
M 18 x 1.5
29.2
200
10
16
28.8
EH 22150.0456 Lateral Plu...
22150.0456
steel pin, with sealing
M 18 x 1.5
29.2
300
10
16
29.9
EH 22150.0458 Lateral Plu...
22150.0458
steel pin, with sealing
M 18 x 1.5
42.8
100
10
16
35.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表