Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21580-10 - Shaft supports, aluminium, compact
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21580-10.prj},{NB=21580-10-20},{A=53},{D=20},{D1=6.60},{D2=11},{E=39},{H1=25},{H2=18},{H3=21.0},{GEW=0.1047},{EAN=4059495511726},{XA=24},{XB=45},{XC=8.500},{XD=5.000},{XE=15.000},{SW=4.0},{HH1=39.000},{NDM=8.000},{NDM1=5.000},{WK=15.100},{DD1=5.500},{DD2=10.000},{LL1=8.100},{BEST=21580-10-20},{MATERIAL=Aluminium},{B=24},{H=45},{M=M 8},{C=M 5},{BS=Infotext},{ROHS=Yes},{ZTN=84669353},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Length A
[mm]
B
width
[mm]
D
Durchmesser d
[mm]
D1
Durchmesser d1
[mm]
D2
Durchmesser d2
[mm]
E
Length E
[mm]
H
total height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
M
Gewinde M
[mm]
C
(IN 912)
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21580-10-12
21580-10-12
Aluminium
40
18
12
5.20
10
27
33
19
13
16.5
M 6
M 4
0.0448
Yes
84669353
4059495511702
31.12.2099
98% availability of produ...
21580-10-16
21580-10-16
Aluminium
45
20
16
5.20
10
32
38
22
13
18.0
M 6
M 4
0.0615
Yes
84669353
4059495511719
31.12.2099
98% availability of produ...
21580-10-20
21580-10-20
Aluminium
53
24
20
6.60
11
39
45
25
18
21.0
M 8
M 5
0.1047
Yes
84669353
4059495511726
31.12.2099
98% availability of produ...
21580-10-25
21580-10-25
Aluminium
62
28
25
8.60
15
44
54
31
22
25.0
M 10
M 6
0.1598
Yes
84669353
4059495511733
31.12.2099
98% availability of produ...
21580-10-30
21580-10-30
Aluminium
67
30
30
8.60
15
49
60
34
22
29.0
M 10
M 6
0.2009
Yes
84669353
4059495511740
31.12.2099
98% availability of produ...
21580-10-40
21580-10-40
Aluminium
87
40
40
10.30
18
66
79
42
26
37.0
M 12
M 8
0.4543
Yes
84669353
4059495511757
31.12.2099
98% availability of produ...
21580-10-50
21580-10-50
Aluminium
103
50
50
14.25
20
80
92
50
34
44.0
M 16
M 10
0.7881
Yes
84669353
4059495511764
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성