您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
212825
Molex
Memory Module Sockets
Surface Mount
DDR4 DIMM
Powered by
CAD模型選擇
{molex/memory_module_sockets/surface_mount/ddr4_dimm/212825.prj},{NB=2128252656},{PN=2128252656},{DESC=DDR4 DIMM Socket, Vertical Surface Mount, 0.38µm Gold Plating, 288 Circuits, with 2.00mm Solder Tab, Blue Housing, White Latch, with Pick-and-Place Tape},{CIRCUITS=288},{CURRENT=0.75},{EA=Vertical (Top Entry)},{JEDEC=MO-309},{LENGTH=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
JEDEC
JEDEC Outline
ⁿ/ₐ
LENGTH
PC Tail Length
[mm]
2128251658
2128251658
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128252502
2128252502
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128252505
2128252505
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128252507
2128252507
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128252652
2128252652
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128252654
2128252654
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128252655
2128252655
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128252656
2128252656
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128252657
2128252657
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128253652
2128253652
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128253653
2128253653
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128253656
2128253656
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128253657
2128253657
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128253658
2128253658
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128253659
2128253659
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
2128253660
2128253660
DDR4 DIMM Socket, Vertica...
288
0.75
Vertical (Top Entry)
MO-309
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表