目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-ISO - Pneumatically operated zero dead volume T-valve ELEMENT weld end ISO
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2104isoschweiss.prj},{NB=2104-DN15-SA46-SA40-070 Nein Nein A,B - 0},{PPATH=2104sbl.prj},{DN=15},{DWST=0},{NORM=ISO 4200},{DN1=40},{D1=48,3x2,0 },{LTA1=SA46},{DN2=8},{D2=13,5x1,6},{LTA2=SA40},{ANTG=070},{KV=5.5},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SA46},{LTA2G=SA40},{LTA1C=0},{LTA2C=0},{NR=57},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2/C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2104-DN08-SA40-SA40-050 N...
08
ISO 4200
8
13,5x1,6
SA40
8
13,5x1,6
SA40
050
2104-DN08-SA41-SA40-050 N...
08
ISO 4200
10
17,2x1,6
SA41
8
13,5x1,6
SA40
050
2104-DN08-SA41-SA41-050 N...
08
ISO 4200
10
17,2x1,6
SA41
10
17,2x1,6
SA41
050
2104-DN08-SA42-SA40-050 N...
08
ISO 4200
15
21,3x1,6
SA42
8
13,5x1,6
SA40
050
2104-DN08-SA42-SA41-050 N...
08
ISO 4200
15
21,3x1,6
SA42
10
17,2x1,6
SA41
050
2104-DN08-SA43-SA40-050 N...
08
ISO 4200
20
26,9x1,6
SA43
8
13,5x1,6
SA40
050
2104-DN08-SA43-SA41-050 N...
08
ISO 4200
20
26,9x1,6
SA43
10
17,2x1,6
SA41
050
2104-DN08-SA44-SA40-050 N...
08
ISO 4200
25
33,7x2,0
SA44
8
13,5x1,6
SA40
050
2104-DN08-SA44-SA41-050 N...
08
ISO 4200
25
33,7x2,0
SA44
10
17,2x1,6
SA41
050
2104-DN08-SA45-SA40-050 N...
08
ISO 4200
32
42,4x2,0
SA45
8
13,5x1,6
SA40
050
2104-DN08-SA45-SA41-050 N...
08
ISO 4200
32
42,4x2,0
SA45
10
17,2x1,6
SA41
050
2104-DN08-SA46-SA40-050 N...
08
ISO 4200
40
48,3x2,0
SA46
8
13,5x1,6
SA40
050
2104-DN08-SA46-SA41-050 N...
08
ISO 4200
40
48,3x2,0
SA46
10
17,2x1,6
SA41
050
2104-DN08-SA47-SA40-050 N...
08
ISO 4200
50
60,3x2,0
SA47
8
13,5x1,6
SA40
050
2104-DN08-SA47-SA41-050 N...
08
ISO 4200
50
60,3x2,0
SA47
10
17,2x1,6
SA41
050
2104-DN08-SA48-SA40-050 N...
08
ISO 4200
65
76,1x2,0
SA48
8
13,5x1,6
SA40
050
2104-DN08-SA49-SA40-050 N...
08
ISO 4200
80
88,9x2,3
SA49
8
13,5x1,6
SA40
050
2104-DN08-SA49-SA41-050 N...
08
ISO 4200
80
88,9x2,3
SA49
10
17,2x1,6
SA41
050
2104-DN15-SA40-SA40-050 N...
15
ISO 4200
8
13,5x1,6
SA40
8
13,5x1,6
SA40
050
2104-DN15-SA41-SA40-050 N...
15
ISO 4200
10
17,2x1,6
SA41
8
13,5x1,6
SA40
050
2104-DN15-SA41-SA41-050 N...
15
ISO 4200
10
17,2x1,6
SA41
10
17,2x1,6
SA41
050
2104-DN15-SA42-SA40-050 N...
15
ISO 4200
15
21,3x1,6
SA42
8
13,5x1,6
SA40
050
2104-DN15-SA42-SA42-050 N...
15
ISO 4200
15
21,3x1,6
SA42
15
21,3x1,6
SA42
050
2104-DN15-SA43-SA40-050 N...
15
ISO 4200
20
26,9x1,6
SA43
8
13,5x1,6
SA40
050
2104-DN15-SA43-SA41-050 N...
15
ISO 4200
20
26,9x1,6
SA43
10
17,2x1,6
SA41
050
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
6106E - 6106 Single manifold in aluminium, black anodized
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
8620 - mxCONTROL Multifunction Controller
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ISO
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
3003 - Elektromotorischer Drehantrieb - Auf/Zu oder Regelantrieb
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
8206 - Redox-Transmitter with digital display
Buerkert
08.12.2023
8793 - Side Control PID
Buerkert
08.12.2023
2104-DIN - Pneumatically operated zero dead volume T-valve ELEMENT weld end...
Buerkert
08.12.2023
2104-ASME - Pneumatically operated zero dead volume T-valve ELEMENT weld en...
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表