2100000W - Steel(+) Pan head with flange Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/3000w.prj},{NB=21-00-000W-0030-0080},{S=3.0},{L=8},{L1=4,5,6,8,10,12,14,16},{L2=6,8,10,12,16},{L3=6,8,10,12,16,20},{L4=5,6,7,8,10,12,14,15,16,18,20,25},{L5=6,8,10,12,14,16,18,20,22,25},{L6=8,10,12,16,20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
DC
Diameter
[mm]
21-00-000W-0020-0040
2.0
4
21-00-000W-0020-0040
0.63
1
3.5
-0.4
1.3
+-0.1
5.000
21-00-000W-0020-0050
2.0
5
21-00-000W-0020-0050
0.63
1
3.5
-0.4
1.3
+-0.1
5.000
21-00-000W-0020-0060
2.0
6
21-00-000W-0020-0060
0.63
1
3.5
-0.4
1.3
+-0.1
5.000
21-00-000W-0020-0080
2.0
8
21-00-000W-0020-0080
0.63
1
3.5
-0.4
1.3
+-0.1
5.000
21-00-000W-0020-0100
2.0
10
21-00-000W-0020-0100
0.63
1
3.5
-0.4
1.3
+-0.1
5.000
21-00-000W-0020-0120
2.0
12
21-00-000W-0020-0120
0.63
1
3.5
-0.4
1.3
+-0.1
5.000
21-00-000W-0020-0140
2.0
14
21-00-000W-0020-0140
0.63
1
3.5
-0.4
1.3
+-0.1
5.000
21-00-000W-0020-0160
2.0
16
21-00-000W-0020-0160
0.63
1
3.5
-0.4
1.3
+-0.1
5.000
21-00-000W-0023-0060
2.3
6
21-00-000W-0023-0060
0.79
1
4.0
-0.4
1.5
+-0.1
6.000
21-00-000W-0023-0080
2.3
8
21-00-000W-0023-0080
0.79
1
4.0
-0.4
1.5
+-0.1
6.000
21-00-000W-0023-0100
2.3
10
21-00-000W-0023-0100
0.79
1
4.0
-0.4
1.5
+-0.1
6.000
21-00-000W-0023-0120
2.3
12
21-00-000W-0023-0120
0.79
1
4.0
-0.4
1.5
+-0.1
6.000
21-00-000W-0023-0160
2.3
16
21-00-000W-0023-0160
0.79
1
4.0
-0.4
1.5
+-0.1
6.000
21-00-000W-0026-0060
2.6
6
21-00-000W-0026-0060
0.91
1
4.5
-0.4
1.7
+-0.1
6.500
21-00-000W-0026-0080
2.6
8
21-00-000W-0026-0080
0.91
1
4.5
-0.4
1.7
+-0.1
6.500
21-00-000W-0026-0100
2.6
10
21-00-000W-0026-0100
0.91
1
4.5
-0.4
1.7
+-0.1
6.500
21-00-000W-0026-0120
2.6
12
21-00-000W-0026-0120
0.91
1
4.5
-0.4
1.7
+-0.1
6.500
21-00-000W-0026-0160
2.6
16
21-00-000W-0026-0160
0.91
1
4.5
-0.4
1.7
+-0.1
6.500
21-00-000W-0026-0200
2.6
20
21-00-000W-0026-0200
0.91
1
4.5
-0.4
1.7
+-0.1
6.500
21-00-000W-0030-0050
3.0
5
21-00-000W-0030-0050
1.06
2
5.5
-0.5
2.0
+-0.15
8.000
21-00-000W-0030-0060
3.0
6
21-00-000W-0030-0060
1.06
2
5.5
-0.5
2.0
+-0.15
8.000
21-00-000W-0030-0070
3.0
7
21-00-000W-0030-0070
1.06
2
5.5
-0.5
2.0
+-0.15
8.000
21-00-000W-0030-0080
3.0
8
21-00-000W-0030-0080
1.06
2
5.5
-0.5
2.0
+-0.15
8.000
21-00-000W-0030-0100
3.0
10
21-00-000W-0030-0100
1.06
2
5.5
-0.5
2.0
+-0.15
8.000
21-00-000W-0030-0120
3.0
12
21-00-000W-0030-0120
1.06
2
5.5
-0.5
2.0
+-0.15
8.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2100010W - Steel(+) Pan head with flange Tapping Screw(2, B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
353 - Linsen-Sicherheitsschrauben T20 RESISTORX-rostfrei A2
SFS Group Schweiz AG
24.05.2024
0002000W - Stainless(+)Pan head with washer machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
D15.01 - Bolt
IMS UNIVERSAL Fastening elements
21.03.2022
20020008 - Stainless(+) Small Truss Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ISO ≈7380-2 - Button head screws - Part 2: Hexalobular socket button head s...
Fabory
21.04.2022
2000000W - Steel(+) Pan head with flange Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
BN 20092 - Pan head screws with pressed washer with Pozidriv cross recess f...
Bossard Catalog
31.10.2023
BN 13578 - Pan head screws with pressed washer with Phillips cross recess f...
Bossard Catalog
31.10.2023
D17.03 - Screw with flange head with drilling point
IMS UNIVERSAL Fastening elements
21.03.2022
BN 14072 - Pozi pan head tapping screws with collar, form Z and cone end ty...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表