您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
21-315 - Threaded Casters, Swivel 5", M10 Stem with Brake
IPS
ips
Metric
Accessories
Casters
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/casters/21_315_asmtab.prj},{NB=21-315},{PN=21-315},{DESCRIPTION=Threaded Casters, Swivel 5\", M10 Stem with Brake},{LOAD=893 (201)},{WHEEL=Hard Rubber},{WHC=Pressed Steel},{LOCK=Total Lock},{MAT=Pressed Steel},{W=31.8},{D=127 (5\")},{DD=127},{H=152.4},{R=41.3},{D2=M10},{D22=10},{L=38.1},{WEIGHT=1.20},{PPATH=parts/21_315_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LOAD
Load Capacity
[kg (lbs)]
WHEEL
Wheel
ⁿ/ₐ
WHC
Wheel Center
ⁿ/ₐ
LOCK
Lock
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
W
[mm]
D
[mm]
H
[mm]
R
[mm]
D2
ⁿ/ₐ
L
[mm]
WEIGHT
Weight
[kg]
21-315
21-315
Threaded Casters, Swivel ...
893 (201)
Hard Rubber
Pressed Steel
Total Lock
Pressed Steel
31.8
127 (5")
152.4
41.3
M10
38.1
1.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
620575 - LKRA-TPA 126KF-FI-GS12
Blickle
10.10.2023
659532 - LKRA-TPA 126KF-FI-ELS-GS12
Blickle
10.10.2023
23-028 - Plastic Handle, 170mm
IPS
03.02.2023
23-250L - Steel Hinge 28/1" - Left
IPS
02.02.2023
C-CJHNS - Economy Rubber Caster - Screw-In Type with Stopper
Misumi
06.10.2022
JDD - Medium Load Type Casters-Rotatable with Plastic Brake Type
SAMLO
28.03.2022
MAE-TR-LR-FST-PL-PU - Transport castors, swivel castors with brakes and per...
MÄDLER
10.04.2024
LE07AB - Casters - Super Heavy Duty - Fixed type
HEFA
14.06.2024
40H Series Steel - Heavy Duty Shock Absorbing
Caster Concepts
12.01.2021
C-CTJK - Casters - Heavy Load, Wheel Material: Nylon
Misumi
04.06.2021
Heavy-duty Swivel Caster Ø 200 with Mounting Plate 40 / 45
FATH
25.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表