21-018 - Leveling Feet, Knuckle Foot 80
IPS
ips
Metric
Accessories
Feet
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/feet/21_018_asmtab.prj},{NB=21-018-80},{PN=21-018},{DESCRIPTION=Knuckle Foot 80 - M16x160},{SERIES=40},{MAT=Zinc Cast},{MATS=Steel},{FINS=Galvanized},{A=M16},{B=160},{C=76},{D=80.000},{LOAD=1450 (3197)},{WEIGHT=440},{FL=24.00},{COR=27.710},{TH=14.500},{DMIN=44.500},{DMAX=160.000},{H=20.000},{NDM=16.000},{PITCH=2.000},{PPATH=parts/21_013_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MATS
Material of Spindle and Nut
ⁿ/ₐ
FINS
Finish of Spindle and Nut
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
LOAD
Max. Load kg
[lbs.]
WEIGHT
Weight
[g]
21-018
21-018
Knuckle Foot 80 - M16x160
40
Zinc Cast
Steel
Galvanized
M16
160
76
1450 (3197)
440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表