您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ventaflex
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ventaflex
Ventaflex Zubehör - Enddeckel
Ventaflex
Standard
Powered by
CAD模型選擇
{ventaflex/standard/enddeckel.prj},{NB=205205004 Enddeckel_520_100(350)},{ARTNR=205205004},{BILD=enddeckel.png},{LODLEVEL=350},{BR=500},{DI=520},{DA=620},{H=100},{G=0.00},{OF=0.00},{QS=0.30},{SBS=GFK Lichtgrau (RAL 7035)},{INFOTEXT=Spezifikationstext},{PDFINFO=PDF Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Artikel-Nr.
ⁿ/ₐ
BR
Baureihe
ⁿ/ₐ
DI
Innendurchmesser
[mm]
DA
Außendurchmesser
[mm]
H
Höhe
[mm]
QS
Querschnitt
[m^2]
SBS
Standardbeschichtung
ⁿ/ₐ
202003004 Enddeckel_200_1...
202003004
200
200
260
100
0.05
GFK Lichtgrau (RAL 7035)
202503004 Enddeckel_250_1...
202503004
250
250
310
100
0.07
GFK Lichtgrau (RAL 7035)
203003004 Enddeckel_300_1...
203003004
300
300
360
100
0.10
GFK Lichtgrau (RAL 7035)
204205004 Enddeckel_420_1...
204205004
400
420
510
100
0.20
GFK Lichtgrau (RAL 7035)
205205004 Enddeckel_520_1...
205205004
500
520
620
100
0.30
GFK Lichtgrau (RAL 7035)
206505004 Enddeckel_650_1...
206505004
630
650
750
100
0.44
GFK Lichtgrau (RAL 7035)
207305004 Enddeckel_730_1...
207305004
710
730
830
100
0.54
GFK Lichtgrau (RAL 7035)
208205004 Enddeckel_820_1...
208205004
800
820
910
100
0.65
GFK Lichtgrau (RAL 7035)
209205004 Enddeckel_920_1...
209205004
900
920
1020
100
0.82
GFK Lichtgrau (RAL 7035)
201093004 Enddeckel_1090_...
201093004
1000
1090
1150
100
0.93
GFK Lichtgrau (RAL 7035)
211273004 Enddeckel_1270_...
211273004
1250
1270
1330
100
1.39
GFK Lichtgrau (RAL 7035)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ventaflex supplies - VentaSnap clamp system
Ventaflex
08.03.2024
Ventaflex air duct - Rundrohr
Ventaflex
08.03.2024
Ventaflex supplies - Ventafix mounting clamps
Ventaflex
08.03.2024
Ventaflex supplies - compensator
Ventaflex
08.03.2024
Ventaflex air duct - curve 45°
Ventaflex
08.03.2024
Ventaflex air duct - curve 90°
Ventaflex
08.03.2024
Ventaflex air duct - T-piece 90°
Ventaflex
08.03.2024
160 - Vibratory Bowl Feeder
Rhein-Nadel-Automation
06.06.2017
BF20 - 50 - Bowl feeder
Afag
25.10.2022
base clamp FS-KU - Light clamps
RK Rose+Krieger
24.01.2024
WV401 - 630 - Bowl feeder
Afag
02.11.2021
Sprockets for conveyor chains PASSO 75 RULLO 25 - Sprockets for conveyor ch...
BEA Ingranaggi
06.07.2020
Ventaflex air duct - Y-piece
Ventaflex
08.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表