207162 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207162.prj},{NB=A207162-2118},{CODE=A207162-2118},{FILENAME=A207162-2118_00},{F=G1/2-14 A GAS},{F1=M18x1,5-6g},{B=42},{D=41},{CH=24},{CH1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A207162-1010
A207162-1010
G1/8-28 A GAS
M10x1-6g
25,5
27
14
14
A207162-1716
A207162-1716
G3/8-19 A GAS
M16x1,5-6g
36
37
22
22
A207162-2118
A207162-2118
G1/2-14 A GAS
M18x1,5-6g
42
41
24
27
A207162-2627
A207162-2627
G3/4-14 A GAS
M27x2-6g
50
50
32
32
A207162-3327
A207162-3327
G1"-11 A GAS
M27x2-6g
59
52
32
41
A207162-3333
A207162-3333
G1"-11 A GAS
M33x2-6g
59
54
41
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
207151 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE METRIC WITH O.R. AND RETAINI...
FOR Fittings
07.05.2024
XEWKO-..L/S M - Adjustable elbow connectors with taper and O-ring, pre-asse...
EXMAR
28.03.2023
207140 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
07.05.2024
207216 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
207173 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE SAE UNF-UN WITH O.R. ISO 119...
FOR Fittings
07.05.2024
207128 - 90° ELBOW UNION MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.05.2024
507142 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
EXMAR
02.06.2021
507153 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE JIS WITH O.R. JIS 2351 PORT...
FOR Fittings
06.05.2024
207250 - 90° ELBOW SWIVEL FEMALE BPS - SWIVEL FEMALE BSP
FOR Fittings
06.05.2024
KFG2V (Inch) - Swivel Elbow
SMC
28.09.2023
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
KFG2V-F (Inch) - Swivel Elbow
SMC
22.11.2021
Fittings Mod. S6500
Camozzi
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表