205050 - 45° (ADJ) ELBOW MALE METRIC - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD모델 선택
{for_fittings/2_bspp_30_iso_8434_6/205050.prj},{NB=A205050-1817},{CODE=A205050-1817},{FILENAME=A205050-1817_00},{CH=24},{B=25},{F=M18x1,5-6g},{D=33},{F1=G3/8-19 A GAS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
F1
Thread
ⁿ/ₐ
A205050-1210
A205050-1210
14
19,5
M12x1,5-6g
26,5
G1/8-28 A GAS
A205050-1213
A205050-1213
19
21
M12x1,5-6g
29
G1/4-19 A GAS
A205050-1413
A205050-1413
19
21
M14x1,5-6g
29
G1/4-19 A GAS
A205050-1417
A205050-1417
24
22
M14x1,5-6g
33
G3/8-19 A GAS
A205050-1613-V
A205050-1613-V
19
25
M16x1,5-6g
30
G1/4-19 A GAS
A205050-1613
A205050-1613
19
25
M16x1,5-6g
30
G1/4-19 A GAS
A205050-1617
A205050-1617
24
25
M16x1,5-6g
33
G3/8-19 A GAS
A205050-1621
A205050-1621
27
25,5
M16x1,5-6g
38,5
G1/2-14 A GAS
A205050-1817
A205050-1817
24
25
M18x1,5-6g
33
G3/8-19 A GAS
A205050-1821
A205050-1821
27
25,5
M18x1,5-6g
38,5
G1/2-14 A GAS
A205050-2217
A205050-2217
24
28
M22x1,5-6g
35
G3/8-19 A GAS
A205050-2221
A205050-2221
27
28
M22x1,5-6g
38,5
G1/2-14 A GAS
A205050-2226
A205050-2226
36
30
M22x1,5-6g
44
G3/4-14 A GAS
A205050-2621
A205050-2621
27
32,5
M26x1,5-6g
40,5
G1/2-14 A GAS
A205050-2626
A205050-2626
36
32,5
M26x1,5-6g
44
G3/4-14 A GAS
A205050-2633
A205050-2633
41
35,5
M26x1,5-6g
47
G1"-11 A GAS
A205050-3026
A205050-3026
36
37
M30x1,5-6g
47
G3/4-14 A GAS
A205050-3033
A205050-3033
41
37
M30x1,5-6g
47
G1"-11 A GAS
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
505018 - 45° (ADJ) ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
205038 - 45° (ADJ) ELBOW MALE BSP - MALE METRIC WITH O.R. AND RETAINING RIN...
FOR Fittings
07.05.2024
705527 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
105037 - 45° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. AND RETAINING RIN...
FOR Fittings
07.05.2024
V4OMLO O-Lok - 45° male stud elbow
Parker
31.05.2022
105093 - 45° (ADJ) ELBOW MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
205083 - 45° ELBOW MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.05.2024
205072 - 45° (ADJ) ELBOW MALE BSP - SWIVEL FEMALE BSP
FOR Fittings
06.05.2024
205104 - 45° (ADJ) ELBOW SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
07.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성