目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2035 - Robolux Multiway Multiport
Buerkert
Products (A - Z)
2035
Powered by
CAD模型選擇
{buerkert/produkteaz/2035/2035-4c2s.prj},{NB=2035-RV504C2S-TG23-VH, VI-D11-- AE 240},{GROESSE=RV50},{PPATH=2035_rv50_geh-edelstahl_ant-ae.prj},{BAUART=4C2S},{NORM=DIN 32676 x DIN 11850-1},{D=25.0x12.0x1.0},{LTA=TG23},{LTAG=SF40},{C1=1},{C2=1},{C3=1},{C4=1},{AUSR1=0},{AUSR2=0},{WKST=VH, VI},{AM=AE},{ATR1=D11},{ATR2=-},{NR=240}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2015年8月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
2036-4 Seats-DIN - Robolux Multiway Multiport Diaphragm Valve, Pneumaticall...
Buerkert
08.12.2023
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Body Material
ⁿ/ₐ
AM
drive material
ⁿ/ₐ
ATR1
Actuator Version Side 1
ⁿ/ₐ
ATR2
Actuator Version Side 2
ⁿ/ₐ
2035-RV504C2S-SODF-VH, VI...
RV50
4C2S
ASME BPE / BS 4825
25.4x1.65
SODF
VH, VI
AE
D11
-
2035-RV504C2S-SF40-VH, VI...
RV50
4C2S
DIN 11850 - 1
12.0x1.0
SF40
VH, VI
AE
D11
-
2035-RV504C2S-SD42-VH, VI...
RV50
4C2S
DIN 11850 - 2
19.0x1.5
SD42
VH, VI
AE
D11
-
2035-RV504C2S-SD40-VH, VI...
RV50
4C2S
DIN 11850 - 2
13.0x1.5
SD40
VH, VI
AE
D11
-
2035-RV504C2S-SC43-VH, VI...
RV50
4C2S
DIN 11850 - 0
18.0x1.5
SC43
VH, VI
AE
D11
-
2035-RV504C2S-SC41-VH, VI...
RV50
4C2S
DIN 11850 - 0
8.0x1.0
SC41
VH, VI
AE
D11
-
2035-RV504C2S-SA93-VH, VI...
RV50
4C2S
ASME BPE
19.05x1.65
SA93
VH, VI
AE
D11
-
2035-RV504C2S-SA92-VH, VI...
RV50
4C2S
ASME BPE
12.7x1.65
SA92
VH, VI
AE
D11
-
2035-RV504C2S-SA91-VH, VI...
RV50
4C2S
ASME BPE
9.53x0.89
SA91
VH, VI
AE
D11
-
2035-RV504C2S-SA40-VH, VI...
RV50
4C2S
ISO 4200
13.5x1.6
SA40
VH, VI
AE
D11
-
2035-RV704C2S-SODF-VH, VI...
RV70
4C2S
ASME BPE / BS 4825
25.4x1.65
SODF
VH, VI
AE
D11
-
2035-RV704C2S-SD44-VH, VI...
RV70
4C2S
DIN 11850 - 2
29.0x1.5
SD44
VH, VI
AE
D11
-
2035-RV704C2S-SC45-VH, VI...
RV70
4C2S
DIN 11850 - 0
28.0x1.5
SC45
VH, VI
AE
D11
-
2035-RV704C2S-SA93-VH, VI...
RV70
4C2S
ASME BPE
19.05x1.65
SA93
VH, VI
AE
D11
-
2035-RV704C2S-SA43-VH, VI...
RV70
4C2S
ISO 4200
26.9x1.6
SA43
VH, VI
AE
D11
-
2035-RV1104C2S-SODI-VH, V...
RV110
4C2S
ASME BPE / BS 4825
50.8x1.65
SODI
VH, VI
AE
D11
-
2035-RV1104C2S-SODH-VH, V...
RV110
4C2S
ASME BPE / BS 4825
38.1x1.65
SODH
VH, VI
AE
D11
-
2035-RV1104C2S-SA62-VH, V...
RV110
4C2S
SMS 3008
38.0x1.2
SA62
VH, VI
AE
D11
-
2035-RV504C2S-TC40-VH, VI...
RV50
4C2S
ISO 2852 x ISO 4200
34.0x13.5x1.6
TC40
VH, VI
AE
D11
-
2035-RV704C2S-TC43-VH, VI...
RV70
4C2S
ISO 2852 x ISO 4200
50.5x26.9x1.6
TC43
VH, VI
AE
D11
-
2035-RV1104C2S-TG11-VH, V...
RV110
4C2S
ISO 2852 x SMS 3008
50.5x38.0x1.2
TG11
VH, VI
AE
D11
-
2035-RV504C2S-TG01-VH, VI...
RV50
4C2S
ASME BPE
25.0x9.53x0.89
TG01
VH, VI
AE
D11
-
2035-RV504C2S-TG02-VH, VI...
RV50
4C2S
ASME BPE
25.0x12.7x1.65
TG02
VH, VI
AE
D11
-
2035-RV504C2S-TG03-VH, VI...
RV50
4C2S
ASME BPE
25.0x19.05x1.65
TG03
VH, VI
AE
D11
-
2035-RV704C2S-TG03-VH, VI...
RV70
4C2S
ASME BPE
25.0x19.05x1.65
TG03
VH, VI
AE
D11
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2035 - Robolux Multiway Multiport
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表