202190 - WELDING NIPPLE
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202190.prj},{NB=X202190-1220},{CODE=X202190-1220},{FILENAME=X202190-1220_01},{F=G1/2-14 A GAS},{D=12},{D1=8},{L=34},{L1=31},{PN=350 Bar}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
PN
Nominal pressure
[bar]
X202190-06115
X202190-06115
G1/4-19 A GAS
8
4,5
30
27
400 Bar
X202190-0615
X202190-0615
G1/4-19 A GAS
6
3
30
27
400 Bar
X202190-10125
X202190-10125
G3/8-19 A GAS
12
6,5
28
28
400 Bar
X202190-1015
X202190-1015
G3/8-19 A GAS
10
6,5
31
28
400 Bar
X202190-1220
X202190-1220
G1/2-14 A GAS
12
8
34
31
350 Bar
X202190-12225
X202190-12225
G1/2-14 A GAS
15
10
34
31
350 Bar
X202190-1625
X202190-1625
G5/8-14 A GAS
16
11
34
32
350 Bar
X202190-2030
X202190-2030
G3/4-14 A GAS
20
14
35
32
350 Bar
X202190-2535
X202190-2535
G1"-11 A GAS
25
18
37
33
300 Bar
X202190-3240
X202190-3240
G1"1/4-11 A GAS
32
24
45
40
250 Bar
X202190-3840
X202190-3840
G1"1/2-11 A GAS
38
30
47
42
250 Bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表