202167 - CONNECTOR MALE BSP - NPTF TAPER SAE 476 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD모델 선택
{for_fittings/2_bspp_30_iso_8434_6/202167.prj},{NB=A202167-3342},{CODE=A202167-3342},{FILENAME=A202167-3342_00},{F=G1\"-11 A GAS},{F1=1\"1/4-11 1/2 NPTF},{A=57},{B=19},{D=24,5},{CH=46}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A202167-1010
A202167-1010
G1/8-28 A GAS
1/8-27 NPTF
25
8
10
13
A202167-1013
A202167-1013
G1/8-28 A GAS
1/4-18 NPTF
29
8
14,5
19
A202167-1310
A202167-1310
G1/4-19 A GAS
1/8-27 NPTF
26,5
11
10
17
A202167-1313
A202167-1313
G1/4-19 A GAS
1/4-18 NPTF
33
11
14,5
19
A202167-1321
A202167-1321
G1/4-19 A GAS
1/2-14 NPTF
40
11
19
24
A202167-1717
A202167-1717
G3/8-19 A GAS
3/8-18 NPTF
36
12
14,5
19
A202167-1721
A202167-1721
G3/8-19 A GAS
1/2-14 NPTF
42
12
19
24
A202167-1726
A202167-1726
G3/8-19 A GAS
3/4-14 NPTF
42
12
19
32
A202167-2113
A202167-2113
G1/2-14 A GAS
1/4-18 NPTF
39
14
14,5
24
A202167-2117
A202167-2117
G1/2-14 A GAS
3/8-18 NPTF
39
14
14,5
24
A202167-2126
A202167-2126
G1/2-14 A GAS
3/4-14 NPTF
44
14
19
32
A202167-2321
A202167-2321
G5/8-14 A GAS
1/2-14 NPTF
47
16
19
27
A202167-2633
A202167-2633
G3/4-14 A GAS
1"-11 1/2 NPTF
51
16
24
36
A202167-2642
A202167-2642
G3/4-14 A GAS
1"1/4-11 1/2 NPTF
54
16
24,5
46
A202167-2121
A202167-2121
G1/2-14 A GAS
1/2-14 NPTF
45,5
14
19
24
A202167-3342
A202167-3342
G1"-11 A GAS
1"1/4-11 1/2 NPTF
57
19
24,5
46
A202167-2626
A202167-2626
G3/4-14 A GAS
3/4-14 NPTF
47
16
19
32
A202167-4242
A202167-4242
G1"1/4-11 A GAS
1"1/4-11 1/2 NPTF
58
20
24,5
46
A202167-4248
A202167-4248
G1"1/4-11 A GAS
1"1/2-11 1/2 NPTF
58
20
25,5
50
A202167-4848
A202167-4848
G1"1/2-11 A GAS
1"1/2-11 1/2 NPTF
60
22
25,5
50
A202167-6048
A202167-6048
G2"-11 A GAS
1"1/2-11 1/2 NPTF
65,5
25
25,5
65
A202167-6060
A202167-6060
G2"-11 A GAS
2"-11 1/2 NPTF
67
25
26
65
A202167-3333
A202167-3333
G1"-11 A GAS
1"-11 1/2 NPTF
56
19
24
36
A202167-6073
A202167-6073
G2"-11 A GAS
2"1/2-8 NPTF
85
25
38,5
75
A202167-7573
A202167-7573
G2"1/2-11 A GAS
2"1/2-8 NPTF
85,5
25,5
38,5
85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
201045 - MALE PLUG BSP
FOR Fittings
06.06.2024
202178 - CONNECTOR MALE BSP - BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
102287 - BRAZE CONNECTOR FEMALE JIC
FOR Fittings
06.06.2024
202002 - UNION BSP -BSP
FOR Fittings
06.06.2024
202321 - CONNECTOR MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
34022 - Lock Nut
Norgren
25.04.2024
702731 - CONNECTOR MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
502146 - CONNECTOR MALE ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
GE-M-ED EO-3 - Male stud connector
Parker
31.05.2022
DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
VOSS
13.03.2024
702632 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
302378 - STRAIGHT CONNECTOR JIS MALE 60° CONE - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
702236 - CONNECTOR MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성