Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20036 - Linear modules pneumatic with rail guide
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear modules, linear gantry modules (pneumatic)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20036_asmtab.prj},{NB=20036-6100_0},{GR=6},{S=100},{L=175},{GEW=1.5200},{EAN=4059495277813},{VERS=2.000},{KOM=2.000},{B=62.000},{CC=40.000},{D=63.000},{EE=18.000},{F=21.000},{G=48.000},{H=2.100},{I=11.000},{K=10.000},{LL=81.000},{M=35.000},{N=42.000},{O=6.000},{P=13.000},{R=11.000},{V=12.000},{W=29.000},{NN=5.000},{BEST=20036-6100},{E=2x48},{E1=35},{E2=42},{E3=21},{TRAG=180},{KK=76},{RKRAFT=66},{ZYLINDER=16},{LVD=37.4},{PASSSD=26310-14100012},{PASSNS=20915-020},{PASSSV=20950-010X2000},{M1=38.7},{M2=38.7},{M3=59.5},{S1=70 + C/2 (Hub)},{S2=14},{S3=16},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM},{TYP=LS-K-KZ-6-16-100},{HMAX1=0-100},{J=M6},{Q=M5},{T=M14x1},{U=M10x1},{HUB=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
S
Travel S
[mm]
E
Distance Quantity
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
L
Length A
[mm]
TRAG
load-bearing capacity
[N]
KK
Piston force at 6 bar
[N]
RKRAFT
Retraction force at 6 bars
[N]
ZYLINDER
Cylinder Ø
[mm]
LVD
Air consumption per cycle at 6 bar (ccm
[ccm]
PASSSD
Suitable shock absorber
ⁿ/ₐ
PASSNS
Suitable proximitiy switch
ⁿ/ₐ
PASSSV
Suitable plug connector
ⁿ/ₐ
M1
torque
[Nm]
M2
torque
[Nm]
M3
torque
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20036-6030
20036-6030
6
30
1x48
29
36
18
121
240
76
66
16
11.2
26310-14100012
20915-020
20950-010X2000
33.2
33.2
44.6
45 + C/2 (Hub)
14
16
0.9116
Yes
84662080
4059495218823
31.12.2099
98% Warenverfügbarkeit. N...
20036-6050
20036-6050
6
50
1x48
29
36
18
121
220
76
66
16
18.7
26310-14100012
20915-020
20950-010X2000
33.2
33.2
44.6
45 + C/2 (Hub)
14
16
1.0300
Yes
84662080
4059495218830
31.12.2099
98% Warenverfügbarkeit. N...
20036-6075
20036-6075
6
75
2x48
35
42
21
175
200
76
66
16
28
26310-14100012
20915-020
20950-010X2000
38.7
38.7
59.5
70 + C/2 (Hub)
14
16
1.4700
Yes
84662080
4059495277806
31.12.2099
98% Warenverfügbarkeit. N...
20036-6100
20036-6100
6
100
2x48
35
42
21
175
180
76
66
16
37.4
26310-14100012
20915-020
20950-010X2000
38.7
38.7
59.5
70 + C/2 (Hub)
14
16
1.5200
Yes
84662080
4059495277813
31.12.2099
98% Warenverfügbarkeit. N...
20036-6125
20036-6125
6
125
3x48
17
45
27
231
160
76
66
16
46.8
26310-14100012
20915-020
20950-010X2000
44.2
44.2
59.5
95 + C/2 (Hub)
14
16
1.8300
Yes
84662080
4059495277820
31.12.2099
98% Warenverfügbarkeit. N...
20036-6150
20036-6150
6
150
3x48
17
45
27
231
140
76
66
16
56.1
26310-14100012
20915-020
20950-010X2000
44.2
44.2
59.5
95 + C/2 (Hub)
14
16
1.5950
Yes
84662080
4059495277837
31.12.2099
98% Warenverfügbarkeit. N...
20036-6175
20036-6175
6
175
4x48
26
52
34
288
120
76
66
16
65.5
26310-14100012
20915-020
20950-010X2000
49.7
49.7
74.4
120 + C/2 (Hub)
14
16
2.0000
Yes
84662080
4059495218847
31.12.2099
98% Warenverfügbarkeit. N...
20036-6200
20036-6200
6
200
4x48
26
52
34
288
100
76
66
16
74.8
26310-14100012
20915-020
20950-010X2000
49.7
49.7
74.4
120 + C/2 (Hub)
14
16
2.0000
Yes
84662080
4059495218854
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성