Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20034 - Linear modules pneumatic with rail guide
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear modules, linear gantry modules (pneumatic)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20034_asmtab.prj},{NB=20034-4045_0},{S=45},{L=104},{P=55.0},{GEW=0.4063},{EAN=4059495218809},{VERS=2.000},{KOM=45.000},{B=42},{CC=29},{D=43},{EE=14},{F=22},{G=22},{H=1.6},{I=8.2},{K=7},{LL=5},{M=20},{N=20},{O=8.5},{Q=5},{R=13},{T=10},{U=57.5},{Y=10.75},{Z=32.0},{XX=0.000},{TYP2=3},{BEST=20034-4045},{GR=4},{E=2 x 32},{E1=2 x 32},{KK=33},{RKRAFT=45},{ZYLINDER=12},{LVD=10.5},{PASSSD=26300-0810008},{PASSNS=20900-020X5000},{M1=15},{M2=15},{M3=20},{S1=36 + C/2 (Hub)},{S2=9},{S3=13},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM},{TYP=LSK-KZ-4-12-45 Kopfplatte},{HMAX1=[0:$S.]},{J=M 4},{PP=64},{V=M 8x1},{W=M 8x1},{X=4.5},{TYP1=Kopfplatte_LSK-4-45},{PPATH=20034_schb.prj},{EOL=31.12.2099},{HUB=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
S
Travel S
[mm]
E
[mm]
E1
[mm]
L
Width A
[mm]
P
[mm]
KK
Operation pressure bar
[N]
RKRAFT
Retraction force at 6 bars
[N]
ZYLINDER
Zylinder Ø
[mm]
LVD
Luftverbrauch je Doppelhub bei 6 bar
[ccm]
PASSSD
Suitable shock absorber
[mm]
PASSNS
Suitable proximitiy switch
[mm]
M1
torque
[Nm]
M2
torque
[Nm]
M3
torque
[Nm]
S1
[mm]
S2
[mm]
S3
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
[mm]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20034-4020
20034-4020
4
20
1 x 32
1 x 32
84
47.5
33
45
12
4
26300-0810008
20900-020X5000
12
12
17
29 + C/2 (Hub)
9
13
0.3388
Yes
84662080
4059495277769
31.12.2099
98% Warenverfügbarkeit. N...
20034-4030
20034-4030
4
30
1 x 32
1 x 32
84
47.5
33
45
12
6
26300-0810008
20900-020X5000
12
12
17
29 + C/2 (Hub)
9
13
0.3394
Yes
84662080
4059495277776
31.12.2099
98% Warenverfügbarkeit. N...
20034-4045
20034-4045
4
45
2 x 32
2 x 32
104
55.0
33
45
12
10.5
26300-0810008
20900-020X5000
15
15
20
36 + C/2 (Hub)
9
13
0.4063
Yes
84662080
4059495218809
31.12.2099
98% Warenverfügbarkeit. N...
20034-4060
20034-4060
4
60
3 x 32
2 x 32
124
78.5
33
45
12
15
26300-0810008
20900-020X5000
18
18
23
44 + C/2 (Hub)
9
13
0.7400
Yes
84662080
4059495277783
31.12.2099
98% Warenverfügbarkeit. N...
20034-4075
20034-4075
4
75
3 x 32
2 x 32
144
85.0
33
45
12
21.5
26300-0810008
20900-020X5000
21
21
26
51 + C/2 (Hub)
9
13
0.5434
Yes
84662080
4059495218816
31.12.2099
98% Warenverfügbarkeit. N...
20034-4090
20034-4090
4
90
4 x 32
3 x 32
164
110.5
33
45
12
28
26300-0810008
20900-020X5000
25
25
29
59 + C/2 (Hub)
9
13
0.5921
Yes
84662080
4059495277790
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성