目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-DIN-CLAMP - 2/2-way Angle Seat Valve with Clamp DIN 32676
Buerkert
Products (A - Z)
2000
Powered by
CAD模型選擇
{buerkert/produkteaz/2000/2000-din-clamp.prj},{NB=2000-DIN-CLAMP-DN32-TD45-180-63-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=32},{D=50.5x35.0x1.5},{LTA=TD45},{L=180.00},{ANTG=63},{DWST=EA},{VAR=},{KV=27.0},{NR=16},{GV=1},{LTAC=1},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DxS / CxDxS
[mm]
LTA
Port connection
ⁿ/ₐ
L
total length
[mm]
ANTG
Actuator size (1=manually)
[mm]
KV
Cv-Value-Water
[m³/h]
2000-DIN-CLAMP-DN15-TD42-...
15
34.0x19.0x1.5
TD42
130.00
40
3.7
2000-DIN-CLAMP-DN15-TD42-...
15
34.0x19.0x1.5
TD42
130.00
50
4.2
2000-DIN-CLAMP-DN15-TD42-...
15
34.0x19.0x1.5
TD42
130.00
63
4.2
2000-DIN-CLAMP-DN15-TD42-...
15
34.0x19.0x1.5
TD42
130.00
1
4.5
2000-DIN-CLAMP-DN20-TD43-...
20
34.0x23.0x1.5
TD43
150.00
40
7.9
2000-DIN-CLAMP-DN20-TD43-...
20
34.0x23.0x1.5
TD43
150.00
50
8.0
2000-DIN-CLAMP-DN20-TD43-...
20
34.0x23.0x1.5
TD43
150.00
63
10.0
2000-DIN-CLAMP-DN20-TD43-...
20
34.0x23.0x1.5
TD43
150.00
80
10.0
2000-DIN-CLAMP-DN20-TD43-...
20
34.0x23.0x1.5
TD43
150.00
1
10.0
2000-DIN-CLAMP-DN25-TD44-...
25
50.5x29.0x1.5
TD44
160.00
40
11.0
2000-DIN-CLAMP-DN25-TD44-...
25
50.5x29.0x1.5
TD44
160.00
50
14.5
2000-DIN-CLAMP-DN25-TD44-...
25
50.5x29.0x1.5
TD44
160.00
63
19.0
2000-DIN-CLAMP-DN25-TD44-...
25
50.5x29.0x1.5
TD44
160.00
80
20.0
2000-DIN-CLAMP-DN25-TD44-...
25
50.5x29.0x1.5
TD44
160.00
1
20.0
2000-DIN-CLAMP-DN32-TD45-...
32
50.5x35.0x1.5
TD45
180.00
63
27.0
2000-DIN-CLAMP-DN32-TD45-...
32
50.5x35.0x1.5
TD45
180.00
80
28.0
2000-DIN-CLAMP-DN32-TD45-...
32
50.5x35.0x1.5
TD45
180.00
100
32.0
2000-DIN-CLAMP-DN32-TD45-...
32
50.5x35.0x1.5
TD45
180.00
125
32.0
2000-DIN-CLAMP-DN32-TD45-...
32
50.5x35.0x1.5
TD45
180.00
1
28.0
2000-DIN-CLAMP-DN40-TD46-...
40
50.5x41.0x1.5
TD46
200.00
63
35.0
2000-DIN-CLAMP-DN40-TD46-...
40
50.5x41.0x1.5
TD46
200.00
80
38.0
2000-DIN-CLAMP-DN40-TD46-...
40
50.5x41.0x1.5
TD46
200.00
100
42.0
2000-DIN-CLAMP-DN40-TD46-...
40
50.5x41.0x1.5
TD46
200.00
125
42.0
2000-DIN-CLAMP-DN40-TD46-...
40
50.5x41.0x1.5
TD46
200.00
1
42.0
2000-DIN-CLAMP-DN50-TD47-...
50
64.0x53.0x1.5
TD47
230.00
63
49.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表