피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
2-747709-0
TE Connectivity
Connectors
D-Shaped Connectors_new
D-Sub Connectors
PCB D-Sub Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/d_shaped_connectors_new/d_sub_connectors/pcb_d_sub_connectors/2_747709_0.prj},{NB=2-747709-0},{PN=2-747709-0},{DSUBSHELLSIZE=4},{NUMBEROFPOSITIONS=37},{NUMBEROFROWS=2},{CONTACTCURRENTRATINGMAXA=6},{CONTACTMATINGAREAPLATINGTHICKNESSUIN=30},{PACKAGINGQUANTITY=7},{SHA256=5DXk120uwB+f1iBrMDoKLXryK7olvUi2dh8jslU7WXE=},{INAME=22d7477092d0},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
SHELLTYPE
Shell Type
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
ROWTOROWSPACING
Row-to-Row Spacing
ⁿ/ₐ
DSUBSHELLSIZE
D-Sub Shell Size
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
GROUNDINGSTRAPS
Grounding Straps
ⁿ/ₐ
GROUNDINGINDENTS
Grounding Indents
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
INSERTMATERIAL
Insert Material
ⁿ/ₐ
POSTSIZE
Post Size
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
PLASTIC
Plastic
ⁿ/ₐ
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
[uin]
PCBTERMINATIONAREAPLATINGFINISH
PCB Termination Area Plating Finish
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
GROUNDINGCLIPS
Grounding Clips
ⁿ/ₐ
TERMINATIONPOSTLENGTH
Termination Post Length
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MOUNTINGHOLEDIAMETER
Mounting Hole Diameter
ⁿ/ₐ
BOARDLOCKMATERIAL
Boardlock Material
ⁿ/ₐ
BOARDLOCKPLATINGMATERIAL
Boardlock Plating Material
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
APPROVEDSTANDARDS
Approved Standards
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
2-747709-0
2-747709-0
2-747709-0
37 RCPT SPFMS BRDLK
Front Metal Shell
Receptacle
Board-to-Board
.112 in, 2.84 mm
4
No
Printed Circuit Board
Connector
Without
Without
37
2
Vertical
Yes
Standard
Brass
.66 mm [ .026 in ]
Steel
No
Tin
Phosphor Bronze
Tin
Copper
Round
6
Gold
30
Bright
Through Hole - Solder
Without
3.18 mm [ .125 in ]
Without
With
4-40 Retention Insert
Without
Insert Boardlocks
Board Mount
3.07 mm [ .121 in ]
Brass
Tin over Copper
2.77 mm [ .109 in ]
Black
Thermoplastic
1.57 mm [ .062 in ]
-55 - 105 C [ -67 - 221 F...
Signal
UL E81956
UL 94V-0
7
Tube
All receptacles are prelo...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성