您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.6.4.3 ASME BPE - Blind clamp with groove DIN 11864-3-A/DIN 11853-3
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.4 Blind clamp with groove DIN 11864-3-A/DIN 11853-3
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/blindnutclampstutz_din11864_3_a_din11853_3/asme_bpe_blind_nutcs_din_11864_3_a.prj},{NB=Blindnutclampstutzen DN 11/2 ASME BPE (1.4435, EPDM) DIN 11864-3-A/DIN 11853-3 704866 999279},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{C=13},{E=64.0},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D2=45.460},{D3=41.450},{D5=54.000},{D6=50.400},{G1=3.500},{S=1.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Blind clamp with groove D...
DN 1/2"
12.70 x 1.65
13
34.0
704863
999279
Blind clamp with groove D...
DN 3/4"
19.05 x 1.65
13
34.0
704864
999279
Blind clamp with groove D...
DN 1"
25.40 x 1.65
13
50.5
704865
999279
Blind clamp with groove D...
DN 11/2"
38.10 x 1.65
13
64.0
704866
999279
Blind clamp with groove D...
DN 2"
50.80 x 1.65
15
77.5
704867
999279
Blind clamp with groove D...
DN 21/2"
63.50 x 1.65
15
91.1
704868
999279
Blind clamp with groove D...
DN 3"
76.20 x 1.65
15
106.0
704869
999279
Blind clamp with groove D...
DN 4"
101.60 x 2.11
15
130.0
704870
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.6.4.2 ISO - Blind clamp with groove DIN 11864-3-A/DIN 11853-3
KST
05.12.2023
2.7.3 - Blind clamp DIN 32676
KST
05.12.2023
2.6.5.2 ISO - Blind clamp with collar DIN 11864-3-A/DIN 11853-3
KST
05.12.2023
2.6.2.S.3 ASME BPE - Aseptic clamp with groove DIN 11864-3-A
KST
05.12.2023
2.6.4.1 DIN - Blind clamp with groove DIN 11864-3-A/DIN 11853-3
KST
05.12.2023
2.6.1.S.2 ISO - Aseptic clamp connection DIN 11864-3-A
KST
05.12.2023
2.6.3.S.1 DIN - Aseptic clamp with collar DIN 11864-3-A
KST
05.12.2023
2.6.3.S.3 ASME BPE - Aseptic clamp with collar DIN 11864-3-A
KST
05.12.2023
DIN11864-3 - Ferrule Collar
Alfa Laval
19.12.2022
Fitting - Flange clamp DIN DIN11864-3
Definox
03.06.2021
2.6.2.S.1 DIN - Aseptic clamp with groove DIN 11864-3-A
KST
05.12.2023
Fitting - Liner part DIN11864-1
Definox
03.06.2021
Modèle 62154 - Blank liner DIN 11864-1 form A - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
2.2.6.1 DIN - With undercut nut (DIN 11851-F)
KST
05.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表